CAD (0)
  • Cart is empty
651 - 675 of 718 | Results Per Page | View | Unit of Measure
« 26 27 28 29 
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A M227400 N/A 8.3750 in212.725 mm N/A 5.5000 in139.700 mm N/A
N/A M231600 N/A 8-3/4 in222.250 mm N/A 3 in76.2 mm N/A
N/A M231600 N/A 8-3/4 in222.250 mm N/A 3 in76.2 mm N/A
N/A M231600 N/A 8-3/4 in222.250 mm N/A 3.25 in82.55 mm N/A
N/A M231600 N/A 8-3/4 in222.250 mm N/A 3.25 in82.55 mm N/A
N/A M231600 N/A 8 7/8 in225.425 mm N/A 3 in76.2 mm N/A
N/A M231600 N/A 9.0501 in229.873 mm N/A 4.5669 in115.999 mm N/A
N/A M235100 N/A 9.8750 in250.825 mm N/A 3 in76.2 mm N/A
N/A M235100 N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A
N/A M235100 N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A
N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A
N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A
N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A
N/A M241500 N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A
N/A M241500 N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A
N/A M241500 N/A 11.8750 in301.625 mm N/A 5.512 in140.005 mm N/A
N/A M241500 N/A 11.8750 in301.625 mm N/A 5.512 in140.005 mm N/A
N/A M244200 N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A
N/A M244200 N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A
N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A
N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A
N/A M249700 N/A 14.125 in358.775 mm N/A 5.25 in133.35 mm N/A
N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A
N/A M252300 N/A 15.0000 in381.000 mm N/A 4.8750 in123.825 mm N/A
N/A M255400 N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A
651 - 675 of 718 | Results Per Page | View | Unit of Measure
« 26 27 28 29