CAD (0)
▾
Tapered Roller Bearings - Double Tapered Cup - Imperial
Tapered Roller Bearings - Double Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| M283410CD | Series N/A M283400 | D - Cup Outer Diameter N/A 40.7500 in1035.050 mm | C - Double Cup Width N/A 13.2500 in336.550 mm |
CAD
N/A
|
| M283410D | Series N/A M283400 | D - Cup Outer Diameter N/A 40.7500 in1035.050 mm | C - Double Cup Width N/A 13.2500 in336.550 mm |
CAD
N/A
|
| M541310CD | Series N/A M541300 | D - Cup Outer Diameter N/A 11.5000 in292.100 mm | C - Double Cup Width N/A 3.3125 in84.138 mm |
CAD
N/A
|
| M667910D | Series N/A M667900 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Double Cup Width N/A 5.6875 in144.463 mm |
CAD
N/A
|
| M667910XD | Series N/A M667900 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Double Cup Width N/A 5.6875 in144.463 mm |
CAD
N/A
|
| M667911D | Series N/A M667900 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Double Cup Width N/A 5.8125 in147.638 mm |
CAD
N/A
|
| M667911DC | Series N/A M667900 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Double Cup Width N/A 5.8125 in147.638 mm |
CAD
N/A
|
| M667911DXX | Series N/A M667900 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Double Cup Width N/A 5.8125 in147.638 mm |
CAD
N/A
|
| M84510DB | Series N/A M84500 | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A
|
| M919010D | Series N/A M919000 | D - Cup Outer Diameter N/A 6.3740 in161.900 mm | C - Double Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| LM251610D | Series N/A LM251600 | D - Cup Outer Diameter N/A 13.875 in352.425 mm | C - Double Cup Width N/A 3.25 in82.55 mm |
CAD
N/A
|
| 472D | Series N/A 475 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 537103D | Series N/A | D - Cup Outer Diameter N/A 10-1/4 in260.350 mm | C - Double Cup Width N/A 2 in50.8 mm |
CAD
N/A
|
| 329173CD | Series N/A | D - Cup Outer Diameter N/A 17.246 in438.048 mm | C - Double Cup Width N/A 4.8750 in123.825 mm |
CAD
N/A
|
| 329176D | Series N/A | D - Cup Outer Diameter N/A 17.5 in444.5 mm | C - Double Cup Width N/A 6.3750 in161.925 mm |
CAD
N/A
|
| K302667 | Series N/A | D - Cup Outer Diameter N/A 5 in127 mm | C - Double Cup Width N/A 2.6876 in68.265 mm |
CAD
N/A
|
| 48920D | Series N/A | D - Cup Outer Diameter N/A 8.3125 in211.138 mm | C - Double Cup Width N/A 2.75 in69.85 mm |
CAD
N/A
|
| LM637310D | Series N/A | D - Cup Outer Diameter N/A 9.5625 in242.888 mm | C - Double Cup Width N/A 2.75 in69.85 mm |
CAD
N/A
|