CAD (0)
  • Cart is empty
51 - 75 of 718 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A 18600 N/A 3.1250 in79.375 mm N/A 1.3125 in33.338 mm N/A
N/A 18600 N/A 3.1250 in79.375 mm N/A 2.9376 in74.615 mm N/A
N/A 192000 N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A
N/A 210000 N/A 13.0000 in330.200 mm N/A 3.875 in98.425 mm N/A
N/A 21000 N/A 2.2500 in57.150 mm N/A 1.4375 in36.513 mm N/A
N/A 220000 N/A 15.7500 in400.050 mm N/A 4.25 in107.95 mm N/A
N/A 222000 N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A
N/A 22000 N/A 3.2500 in82.550 mm N/A 1.375 in34.925 mm N/A
N/A 224000 N/A 20.5000 in520.7 mm N/A 6.5 in165.1 mm N/A
N/A 224000 N/A 20.5000 in520.7 mm N/A 6.5 in165.1 mm N/A
N/A 230000 N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A
N/A 230000 N/A 20.2500 in514.350 mm N/A 4.25 in107.95 mm N/A
N/A 234000 N/A 21.2500 in539.750 mm N/A 4 in101.6 mm N/A
N/A 234000 N/A 21.5000 in546.1 mm N/A 4.625 in117.475 mm N/A
N/A 234000 N/A 21.5000 in546.1 mm N/A 4.625 in117.475 mm N/A
N/A 234000 N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A
N/A 234000 N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A
N/A 239000 N/A 22.5000 in571.500 mm N/A 4.75 in120.65 mm N/A
N/A 239000 N/A 22.5000 in571.500 mm N/A 4.75 in120.65 mm N/A
N/A 239000 N/A 22.5000 in571.500 mm N/A 4.625 in117.475 mm N/A
N/A 240000 N/A 23.7500 in603.25 mm N/A 3.875 in98.425 mm N/A
N/A 240000 N/A 23.7500 in603.25 mm N/A 4.125 in104.775 mm N/A
N/A 24000 N/A 2.6150 in66.421 mm N/A 1.5 in38.1 mm N/A
N/A 243000 N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A
N/A 243000 N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A
51 - 75 of 718 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »