CAD (0)
▾
Tapered Roller Bearings - Double Tapered Cup - Imperial
Tapered Roller Bearings - Double Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 33462DC | Series N/A 33000 | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 33472DC | Series N/A 33000 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Double Cup Width N/A 2.6490 in67.285 mm |
CAD
N/A
|
| 33821D | Series N/A 33800 | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | C - Double Cup Width N/A 2.0624 in52.385 mm |
CAD
N/A
|
| 33821DC | Series N/A 33800 | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | C - Double Cup Width N/A 2.0624 in52.385 mm |
CAD
N/A
|
| 3423D | Series N/A 3400 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 2.1875 in55.563 mm |
CAD
N/A
|
| 3424YD | Series N/A 3400 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 2.1875 in55.563 mm |
CAD
N/A
|
| 34478D | Series N/A 34000 | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | C - Double Cup Width N/A 1.5 in38.1 mm |
CAD
N/A
|
| 34478DC | Series N/A 34000 | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | C - Double Cup Width N/A 1.5 in38.1 mm |
CAD
N/A
|
| 353D | Series N/A 355 | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | C - Double Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 353DC | Series N/A 355 | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | C - Double Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 354ED | Series N/A 355 | D - Cup Outer Diameter N/A 3.3458 in84.983 mm | C - Double Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 362XD | Series N/A 365 | D - Cup Outer Diameter N/A 3.5427 in89.985 mm | C - Double Cup Width N/A 1.9665 in49.949 mm |
CAD
N/A
|
| 363D | Series N/A 365 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Double Cup Width N/A 1.6563 in42.070 mm |
CAD
N/A
|
| 363DC | Series N/A 365 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Double Cup Width N/A 1.6563 in42.070 mm |
CAD
N/A
|
| 364XD | Series N/A 365 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Double Cup Width N/A 1.6875 in42.863 mm |
CAD
N/A
|
| 36620D | Series N/A 36600 | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 36620DC | Series N/A 36600 | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 36920CD | Series N/A 36900 | D - Cup Outer Diameter N/A 8.9375 in227.013 mm | C - Double Cup Width N/A 2.0625 in52.388 mm |
CAD
N/A
|
| 3729D | Series N/A 3700 | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | C - Double Cup Width N/A 2.0625 in52.388 mm |
CAD
N/A
|
| 3729DC | Series N/A 3700 | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | C - Double Cup Width N/A 2.0625 in52.388 mm |
CAD
N/A
|
| 372D | Series N/A 375 | D - Cup Outer Diameter N/A 3.937 in100 mm | C - Double Cup Width N/A 1.5626 in39.69 mm |
CAD
N/A
|
| 372XD | Series N/A 375 | D - Cup Outer Diameter N/A 3.937 in100 mm | C - Double Cup Width N/A 1.5626 in39.69 mm |
CAD
N/A
|
| 37626D | Series N/A 37000 | D - Cup Outer Diameter N/A 6.25 in158.750 mm | C - Double Cup Width N/A 1.5625 in39.688 mm |
CAD
N/A
|
| 37626DC | Series N/A 37000 | D - Cup Outer Diameter N/A 6.25 in158.750 mm | C - Double Cup Width N/A 1.5625 in39.688 mm |
CAD
N/A
|
| 384CD | Series N/A 385 | D - Cup Outer Diameter N/A 3.937 in100 mm | C - Double Cup Width N/A 1.6875 in42.863 mm |
CAD
N/A
|