CAD (0)
  • Cart is empty
26 - 50 of 473 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A 30306M N/A 30 mm1.1811 in N/A 19.000 mm0.7480 in N/A 67700 N15200 lbf N/A 65300 N14700 lbf N/A
N/A 32006X N/A 30 mm1.1811 in N/A 17.000 mm0.6693 in N/A 46500 N10400 lbf N/A 45300 N10200 lbf N/A
N/A 32206M N/A 30 mm1.1811 in N/A 20.000 mm0.7874 in N/A 64100 N14400 lbf N/A 71900 N16200 lbf N/A
N/A 32306 N/A 30 mm1.1811 in N/A 27.000 mm1.0630 in N/A 104000 N23300 lbf N/A 89800 N20200 lbf N/A
N/A 33206 N/A 30 mm1.1811 in N/A 25.000 mm0.9843 in N/A 87600 N19700 lbf N/A 82200 N18500 lbf N/A
N/A L68100 N/A 35 mm1.3780 in N/A 18.460 mm0.7268 in N/A 45500 N10200 lbf N/A 48700 N11000 lbf N/A
N/A JS-3500 N/A 35 mm1.3780 in N/A 23.500 mm0.9252 in N/A 66600 N15000 lbf N/A 84900 N19100 lbf N/A
N/A 30207 N/A 35 mm1.3780 in N/A 17.000 mm0.6693 in N/A 60600 N13600 lbf N/A 63600 N14300 lbf N/A
N/A 30307M N/A 35 mm1.3780 in N/A 21.000 mm0.8268 in N/A 87200 N19600 lbf N/A 86100 N19300 lbf N/A
N/A 31307 N/A 35 mm1.3780 in N/A 21.000 mm0.8268 in N/A 86300 N19400 lbf N/A 74800 N16800 lbf N/A
N/A 32007X N/A 35 mm1.3780 in N/A 18 mm0.7087 in N/A 56500 N12700 lbf N/A 57600 N12900 lbf N/A
N/A 32207 N/A 35 mm1.3780 in N/A 23.000 mm0.9055 in N/A 74900 N16800 lbf N/A 82300 N18500 lbf N/A
N/A 32307 N/A 35 mm1.3780 in N/A 31.000 mm1.2205 in N/A 116000 N26000 lbf N/A 123000 N27700 lbf N/A
N/A 33207 N/A 35 mm1.3780 in N/A 28.000 mm1.1024 in N/A 118000 N26600 lbf N/A 116000 N26200 lbf N/A
N/A 30207 N/A 35 mm1.3780 in N/A 17.000 mm0.6693 in N/A 60600 N13600 lbf N/A 63600 N14300 lbf N/A
N/A L69300 N/A 38.000 mm1.4961 in N/A 19.000 mm0.7480 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
N/A L69300 N/A 38.000 mm1.4961 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
N/A L69300 N/A 38.000 mm1.4961 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
N/A L69300 N/A 38.000 mm1.4961 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
N/A L69300 N/A 38.000 mm1.4961 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
N/A L69300 N/A 38.000 mm1.4961 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
N/A L69300 N/A 38.000 mm1.4961 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A
N/A 16000 N/A 39.000 mm1.5354 in N/A 20.638 mm0.8125 in N/A 56600 N12700 lbf N/A 65800 N14800 lbf N/A
N/A JF4000 N/A 40 mm1.5748 in N/A 32.500 mm1.2795 in N/A 162000 N36500 lbf N/A 160000 N35900 lbf N/A
N/A 30208 N/A 40 mm1.5748 in N/A 18 mm0.7087 in N/A 70900 N15900 lbf N/A 74700 N16800 lbf N/A
26 - 50 of 473 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »