CAD (0)
▾
Tapered Roller Bearings - Single Cones - Metric
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (mm)
Bore Size (in)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| X33114 | Series N/A 33114 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 235000 N52800 lbf | C0 - Static Radial Rating N/A 270000 N60800 lbf |
CAD
N/A
|
| X33114M | Series N/A 33114M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 N48200 lbf | C0 - Static Radial Rating N/A 270000 N60800 lbf |
CAD
N/A
|
| X33214 | Series N/A 33214 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 282000 N63300 lbf | C0 - Static Radial Rating N/A 314000 N70700 lbf |
CAD
N/A
|
| XA30214 | Series N/A 30214 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 138000 N31000 lbf | C0 - Static Radial Rating N/A 157000 N35300 lbf |
CAD
N/A
|
| X32014XM | Series N/A 32014X | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N29900 lbf | C0 - Static Radial Rating N/A 163000 N36700 lbf |
CAD
N/A
|
| JH415647 | Series N/A H415600 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N78000 lbf | C0 - Static Radial Rating N/A 463000 N104000 lbf |
CAD
N/A
|
| JH415647A | Series N/A H415600 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N78000 lbf | C0 - Static Radial Rating N/A 463000 N104000 lbf |
CAD
N/A
|
| JLM714149 | Series N/A LM714100 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 140000 N31600 lbf | C0 - Static Radial Rating N/A 167000 N37500 lbf |
CAD
N/A
|
| JLM714149A | Series N/A LM714100 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 140000 N31600 lbf | C0 - Static Radial Rating N/A 167000 N37500 lbf |
CAD
N/A
|
| JM714249 | Series N/A M714200 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 29.500 mm1.1614 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 159000 N35800 lbf | C0 - Static Radial Rating N/A 229000 N51500 lbf |
CAD
N/A
|
| JM714249A | Series N/A M714200 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 29.500 mm1.1614 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 159000 N35800 lbf | C0 - Static Radial Rating N/A 229000 N51500 lbf |
CAD
N/A
|
| JW7549 | Series N/A JW7500 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 274000 N61600 lbf | C0 - Static Radial Rating N/A 294000 N66200 lbf |
CAD
N/A
|
| X30215 | Series N/A 30215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 181000 N40600 lbf | C0 - Static Radial Rating N/A 180000 N40400 lbf |
CAD
N/A
|
| X30215M | Series N/A 30215M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 152000 N34200 lbf | C0 - Static Radial Rating N/A 180000 N40400 lbf |
CAD
N/A
|
| X30315 | Series N/A 30315 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79600 lbf | C0 - Static Radial Rating N/A 338000 N76000 lbf |
CAD
N/A
|
| X30315M | Series N/A 30315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79600 lbf | C0 - Static Radial Rating N/A 338000 N76000 lbf |
CAD
N/A
|
| X31315M | Series N/A 31315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 N55800 lbf | C0 - Static Radial Rating N/A 278000 N62500 lbf |
CAD
N/A
|
| X32015X | Series N/A 32015X | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 N30400 lbf | C0 - Static Radial Rating N/A 170000 N38200 lbf |
CAD
N/A
|
| X32015XM | Series N/A 32015XM | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 N30400 lbf | C0 - Static Radial Rating N/A 170000 N38200 lbf |
CAD
N/A
|
| X32215 | Series N/A 32215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 218000 N49000 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf |
CAD
N/A
|
| X32215M | Series N/A 32215M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 N44800 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf |
CAD
N/A
|
| X32315M | Series N/A 32315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 55 mm2.1654 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 357000 N80300 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf |
CAD
N/A
|
| X33015 | Series N/A 33015 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 239000 N53700 lbf |
CAD
N/A
|
| X33115 | Series N/A 33115 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 205000 N46000 lbf | C0 - Static Radial Rating N/A 287000 N64500 lbf |
CAD
N/A
|
| X33215 | Series N/A 33215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 316000 N71000 lbf |
CAD
N/A
|