CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| LM48548P | Series N/A LM48500 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14500 lbf64600 N | C0 - Static Radial Rating N/A 14200 lbf63100 N |
CAD
N/A
|
| LM48549 | Series N/A LM48500 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14500 lbf64600 N | C0 - Static Radial Rating N/A 14200 lbf63100 N |
CAD
N/A
|
| LM48549X | Series N/A LM48500 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14500 lbf64600 N | C0 - Static Radial Rating N/A 14200 lbf63100 N |
CAD
N/A
|
| M38549 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14000 lbf62400 N | C0 - Static Radial Rating N/A 16400 lbf72800 N |
CAD
N/A
|
| M38549H | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16600 lbf74000 N | C0 - Static Radial Rating N/A 16400 lbf72800 N |
CAD
N/A
|
| NA14138 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.9063 in23.02 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| 14139 | Series N/A 14000 | d - Cone Bore N/A 1.3770 in34.976 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A
|
| 19138 | Series N/A 19000 | d - Cone Bore N/A 1.3770 in34.976 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A
|
| 2775 | Series N/A 2700 | d - Cone Bore N/A 1.3770 in34.976 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A
|
| 28138 | Series N/A 28000 | d - Cone Bore N/A 1.3770 in34.976 mm | B - Cone Width N/A 0.8244 in20.940 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63500 N | C0 - Static Radial Rating N/A 15500 lbf68900 N |
CAD
N/A
|
| NA28138 | Series N/A | d - Cone Bore N/A 1.3770 in34.976 mm | B - Cone Width N/A 0.9063 in23.02 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| L68149 | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45500 N | C0 - Static Radial Rating N/A 11000 lbf48700 N |
CAD
N/A
|
| L68149A | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45500 N | C0 - Static Radial Rating N/A 11000 lbf48700 N |
CAD
N/A
|
| L68149H | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45500 N | C0 - Static Radial Rating N/A 11000 lbf48700 N |
CAD
N/A
|
| L68149P | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45500 N | C0 - Static Radial Rating N/A 11000 lbf48700 N |
CAD
N/A
|
| LM78349 | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6693 in17.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9560 lbf42500 N | C0 - Static Radial Rating N/A 11800 lbf52400 N |
CAD
N/A
|
| LM78349A | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.6693 in17.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11300 lbf50400 N | C0 - Static Radial Rating N/A 11800 lbf52400 N |
CAD
N/A
|
| M38547 | Series N/A | d - Cone Bore N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14000 lbf62400 N | C0 - Static Radial Rating N/A 16400 lbf72800 N |
CAD
N/A
|
| 14139X | Series N/A 14000 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A
|
| 19138X | Series N/A 19000 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A
|
| 23691 | Series N/A | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 1.0620 in26.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20100 lbf89400 N | C0 - Static Radial Rating N/A 22900 lbf102000 N |
CAD
N/A
|
| 26883 | Series N/A 26800 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N |
CAD
N/A
|
| 28138X | Series N/A 28000 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 0.8244 in20.940 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 15500 lbf68900 N |
CAD
N/A
|
| 339 | Series N/A 335 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 0.8820 in22.403 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N |
CAD
N/A
|
| 339X | Series N/A 335 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 0.8820 in22.403 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16600 lbf73600 N | C0 - Static Radial Rating N/A 18700 lbf83400 N |
CAD
N/A
|