CAD (0)
  • Cart is empty
476 - 500 of 2490 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A N/A 1 9/16 in39.688 mm N/A 0.8700 in22.098 mm N/A 16500 lbf73400 N N/A 20000 lbf89100 N N/A
N/A N/A 1 9/16 in39.688 mm N/A 1.09375 in27.781 mm N/A N/A N/A
N/A 11000 N/A 1.5740 in39.980 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A
N/A 28000 N/A 1.5740 in39.980 mm N/A 0.7736 in19.649 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A
N/A 28000 N/A 1.5740 in39.980 mm N/A 0.7736 in19.649 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A
N/A 28000 N/A 1.5740 in39.980 mm N/A 0.8244 in20.940 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A
N/A N/A 1.5743 in39.987 mm N/A 1.2598 in31.999 mm N/A 38300 lbf170000 N N/A 38600 lbf172000 N N/A
N/A 28000 N/A 1.5748 in40 mm N/A 0.8244 in20.940 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A
N/A 335 N/A 1.5748 in40 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
N/A 335 N/A 1.5748 in40 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
N/A 355 N/A 1.5748 in40 mm N/A 0.8540 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A
N/A 355 N/A 1.5748 in40 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A
N/A 355 N/A 1.5748 in40 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A
N/A 3500 N/A 1.5748 in40 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
N/A 3800 N/A 1.5748 in40 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
N/A N/A 1.5748 in40 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A
N/A 44000 N/A 1.5748 in40 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
N/A 44000 N/A 1.5748 in40 mm N/A 0.9080 in23.063 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
N/A 435 N/A 1.5748 in40 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
N/A 535 N/A 1.5748 in40 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
N/A 535 N/A 1.5748 in40 mm N/A 1.4550 in36.957 mm N/A 35800 lbf159000 N N/A 46200 lbf206000 N N/A
N/A N/A 1.5748 in40 mm N/A 1.0000 in25.400 mm N/A N/A N/A
N/A 335 N/A 1.5938 in40.483 mm N/A 0.9320 in23.673 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A
N/A N/A 1.5938 in40.483 mm N/A 1.1250 in28.575 mm N/A 23100 lbf103000 N N/A 29300 lbf130000 N N/A
N/A N/A 1.6137 in40.988 mm N/A 0.7087 in18.001 mm N/A 13300 lbf59100 N N/A 14300 lbf63500 N N/A
476 - 500 of 2490 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »