CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 447 | Series N/A 435 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.1772 in29.901 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N |
CAD
N/A
|
| 46162 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29100 lbf129000 N | C0 - Static Radial Rating N/A 35500 lbf158000 N |
CAD
N/A
|
| 464 | Series N/A 455 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.1542 in29.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
| 464A | Series N/A 455 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.1542 in29.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
| 49162 | Series N/A 49000 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 35000 lbf156000 N |
CAD
N/A
|
| 526 | Series N/A 525 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.4200 in36.068 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37000 lbf165000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
| 526A | Series N/A 525 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.4200 in36.068 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37000 lbf165000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
| 53162 | Series N/A 53000 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.1142 in28.301 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26700 lbf119000 N | C0 - Static Radial Rating N/A 23400 lbf104000 N |
CAD
N/A
|
| 541 | Series N/A 535 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.4550 in36.957 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N | C0 - Static Radial Rating N/A 46200 lbf206000 N |
CAD
N/A
|
| 59162 | Series N/A 59000 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45500 lbf202000 N | C0 - Static Radial Rating N/A 45400 lbf202000 N |
CAD
N/A
|
| HM803145 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.1563 in29.370 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25600 lbf114000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N |
CAD
N/A
|
| HM803146 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.1563 in29.370 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25600 lbf114000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N |
CAD
N/A
|
| HM804840 | Series N/A HM804800 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.1563 in29.370 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33100 lbf147000 N | C0 - Static Radial Rating N/A 35400 lbf157000 N |
CAD
N/A
|
| HM807035 | Series N/A HM807000 | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38600 lbf172000 N | C0 - Static Radial Rating N/A 50200 lbf223000 N |
CAD
N/A
|
| HM903244 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.1142 in28.301 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30700 lbf136000 N | C0 - Static Radial Rating N/A 29700 lbf132000 N |
CAD
N/A
|
| HM903245 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30700 lbf136000 N | C0 - Static Radial Rating N/A 29700 lbf132000 N |
CAD
N/A
|
| LM300848 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.7087 in18.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11200 lbf49800 N | C0 - Static Radial Rating N/A 14300 lbf63500 N |
CAD
N/A
|
| LM501349 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.7800 in19.812 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16800 lbf74800 N | C0 - Static Radial Rating N/A 16700 lbf74200 N |
CAD
N/A
|
| LM501349A | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.7800 in19.812 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16800 lbf74800 N | C0 - Static Radial Rating N/A 16700 lbf74200 N |
CAD
N/A
|
| LM501349HP | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.7800 in19.812 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16800 lbf74800 N | C0 - Static Radial Rating N/A 16700 lbf74200 N |
CAD
N/A
|
| M802047 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20600 lbf91700 N | C0 - Static Radial Rating N/A 25300 lbf112000 N |
CAD
N/A
|
| M802048 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20600 lbf91700 N | C0 - Static Radial Rating N/A 25300 lbf112000 N |
CAD
N/A
|
| M802048CP | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24400 lbf109000 N | C0 - Static Radial Rating N/A 25300 lbf112000 N |
CAD
N/A
|
| M903345 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 0.9375 in23.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22800 lbf101000 N | C0 - Static Radial Rating N/A 20800 lbf92500 N |
CAD
N/A
|
| NA44163 | Series N/A | d - Cone Bore N/A 1 5/8 in41.275 mm | B - Cone Width N/A 1.09375 in27.781 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|