CAD (0)
  • Cart is empty
626 - 650 of 2490 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A HM807000 N/A 1 3/4 in44.450 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A
N/A N/A 1 3/4 in44.450 mm N/A 1.1142 in28.301 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A
N/A N/A 1 3/4 in44.450 mm N/A 1.1250 in28.575 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A
N/A N/A 1 3/4 in44.450 mm N/A 1.1142 in28.301 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A
N/A N/A 1 3/4 in44.450 mm N/A 1.1250 in28.575 mm N/A 27700 lbf123000 N N/A 34400 lbf153000 N N/A
N/A L102800 N/A 1 3/4 in44.450 mm N/A 0.7188 in18.258 mm N/A 12800 lbf57000 N N/A 17600 lbf78300 N N/A
N/A LL103000 N/A 1 3/4 in44.450 mm N/A 0.5000 in12.700 mm N/A 8110 lbf36100 N N/A 9790 lbf43600 N N/A
N/A N/A 1 3/4 in44.450 mm N/A 0.81245 in20.636 mm N/A N/A N/A
N/A N/A 1 3/4 in44.450 mm N/A 1.2188 in30.9575 mm N/A N/A N/A
N/A N/A 1 3/4 in44.450 mm N/A 1.2813 in32.545 mm N/A N/A N/A
N/A N/A 1 3/4 in44.450 mm N/A 1.2188 in30.9575 mm N/A N/A N/A
N/A N/A 1 3/4 in44.450 mm N/A 1.4063 in35.72 mm N/A N/A N/A
N/A 28500 N/A 1.7665 in44.869 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A
N/A 25500 N/A 1.7710 in44.983 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
N/A N/A 1.7710 in44.983 mm N/A 0.7545 in19.164 mm N/A 14000 lbf62400 N N/A 15600 lbf69200 N N/A
N/A 3700 N/A 1.7710 in44.983 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 25500 N/A 1.7712 in44.988 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
N/A 365 N/A 1.7712 in44.988 mm N/A 0.875 in22.225 mm N/A 19300 lbf85900 N N/A 21500 lbf95800 N N/A
N/A 395 N/A 1.7712 in44.988 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A N/A 1.7712 in44.988 mm N/A 1.1250 in28.575 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A
N/A N/A 1.7712 in44.988 mm N/A 1.2500 in31.750 mm N/A 30300 lbf135000 N N/A 38400 lbf171000 N N/A
N/A 355 N/A 1.7717 in45.001 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A
N/A 355 N/A 1.7717 in45.001 mm N/A 0.8540 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A
N/A 355 N/A 1.7717 in45.001 mm N/A 0.8540 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A
N/A 365 N/A 1.7717 in45.001 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
626 - 650 of 2490 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »