CAD (0)
  • Cart is empty
751 - 775 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A 365 N/A 2 in50.8 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
N/A 375 N/A 2 in50.8 mm N/A 0.875 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A
N/A 375 N/A 2 in50.8 mm N/A 0.875 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.4430 in36.652 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.1930 in30.302 mm N/A 32500 lbf145000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 385 N/A 2 in50.8 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 385 N/A 2 in50.8 mm N/A 0.8640 in21.946 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A
N/A 385 N/A 2 in50.8 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 39500 N/A 2 in50.8 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
N/A 39500 N/A 2 in50.8 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
N/A 3900 N/A 2 in50.8 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
N/A 395 N/A 2 in50.8 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A 45200 N/A 2 in50.8 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
N/A 45200 N/A 2 in50.8 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
N/A 45200 N/A 2 in50.8 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
N/A 455 N/A 2 in50.8 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 455 N/A 2 in50.8 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 455 N/A 2 in50.8 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
N/A N/A 2 in50.8 mm N/A 1.5810 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A
N/A 49500 N/A 2 in50.8 mm N/A 1.2500 in31.750 mm N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A
N/A 525 N/A 2 in50.8 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
751 - 775 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »