CAD (0)
  • Cart is empty
776 - 800 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A 525 N/A 2 in50.8 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
N/A 535 N/A 2 in50.8 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
N/A 535 N/A 2 in50.8 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
N/A 55000 N/A 2 in50.8 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A
N/A 55000C N/A 2 in50.8 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A
N/A 555 N/A 2 in50.8 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A
N/A 5500 N/A 2 in50.8 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A
N/A 59000 N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A
N/A 59000 N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A
N/A 615 N/A 2 in50.8 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
N/A 6200 N/A 2 in50.8 mm N/A 2.0625 in52.388 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A
N/A 65000 N/A 2 in50.8 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A
N/A N/A 2 in50.8 mm N/A 1.75 in44.45 mm N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A
N/A 66000 N/A 2 in50.8 mm N/A 1.2500 in31.750 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A
N/A 72000 N/A 2 in50.8 mm N/A 1.2910 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A
N/A 72000C N/A 2 in50.8 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
N/A 72000C N/A 2 in50.8 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
N/A HM807000 N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A
N/A HM807000 N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A
N/A HM813800 N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
N/A N/A 2 in50.8 mm N/A 1.1250 in28.575 mm N/A 27700 lbf123000 N N/A 34400 lbf153000 N N/A
N/A L305600 N/A 2 in50.8 mm N/A 0.7188 in18.258 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A
N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A
N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A
N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A
776 - 800 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »