CAD (0)
  • Cart is empty
801 - 825 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A N/A 2 in50.8 mm N/A 0.875 in22.225 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A
N/A N/A 2 in50.8 mm N/A 1.0190 in25.883 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A
N/A N/A 2 in50.8 mm N/A 0.875 in22.225 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A
N/A 455 N/A 2 in50.8 mm N/A 1.4688 in37.308 mm N/A 30500 lbf136000 N N/A N/A
N/A N/A 2 in50.8 mm N/A 1.28125 in32.544 mm N/A N/A N/A
N/A N/A 2 in50.8 mm N/A 1.2813 in32.545 mm N/A N/A N/A
N/A N/A 2 in50.8 mm N/A 1.28125 in32.544 mm N/A N/A N/A
N/A N/A 2 in50.8 mm N/A 1.28125 in32.544 mm N/A N/A N/A
N/A N/A 2 in50.8 mm N/A 1.2813 in32.545 mm N/A N/A N/A
N/A 365 N/A 2.0312 in51.592 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
N/A 18000 N/A 2.0472 in51.999 mm N/A 0.7190 in18.263 mm N/A 11600 lbf51600 N N/A 14400 lbf63900 N N/A
N/A 28500 N/A 2.0625 in52.388 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A
N/A 33800 N/A 2.0625 in52.388 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A
N/A 33800 N/A 2.0625 in52.388 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A
N/A 3700 N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 25400 lbf113000 N N/A 34300 lbf153000 N N/A
N/A 375 N/A 2.0625 in52.388 mm N/A 0.875 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A
N/A 375 N/A 2.0625 in52.388 mm N/A 0.875 in22.225 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A
N/A 375 N/A 2.0625 in52.388 mm N/A 0.8281 in21.034 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A
N/A 455 N/A 2.0625 in52.388 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 535 N/A 2.0625 in52.388 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
N/A 55000 N/A 2.0625 in52.388 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A
N/A 55000C N/A 2.0625 in52.388 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A
N/A 33800 N/A 2.1250 in53.975 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A
801 - 825 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »