CAD (0)
  • Cart is empty
901 - 925 of 2490 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A 395 N/A 2 1/4 in57.150 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A 3900 N/A 2 1/4 in57.150 mm N/A 1.4330 in36.398 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
N/A 39500 N/A 2 1/4 in57.150 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
N/A 39500 N/A 2 1/4 in57.150 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
N/A 3900 N/A 2 1/4 in57.150 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
N/A 45200 N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
N/A 45200 N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
N/A 45200 N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 40800 lbf182000 N N/A 42600 lbf189000 N N/A
N/A 45200 N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
N/A 455 N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 455 N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 455 N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
N/A 455 N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 555 N/A 2 1/4 in57.150 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A
N/A 615 N/A 2 1/4 in57.150 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
N/A 615 N/A 2 1/4 in57.150 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
N/A 615 N/A 2 1/4 in57.150 mm N/A 1.625 in41.275 mm N/A 55300 lbf246000 N N/A 54800 lbf244000 N N/A
N/A 635 N/A 2 1/4 in57.150 mm N/A 1.625 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A
N/A 6300 N/A 2 1/4 in57.150 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A
N/A 6300 N/A 2 1/4 in57.150 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A
N/A 6400 N/A 2 1/4 in57.150 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
N/A 6400 N/A 2 1/4 in57.150 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
N/A 65000 N/A 2 1/4 in57.150 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A
N/A 66000 N/A 2 1/4 in57.150 mm N/A 1.2500 in31.750 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A
N/A 66500 N/A 2 1/4 in57.150 mm N/A 1.2500 in31.750 mm N/A 34800 lbf155000 N N/A 39900 lbf178000 N N/A
901 - 925 of 2490 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »