CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 3992 | Series N/A 3900 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1505 in29.223 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
| 3994 | Series N/A 3900 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1830 in30.048 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
| 479 | Series N/A 475 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1420 in29.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32200 lbf143000 N | C0 - Static Radial Rating N/A 41900 lbf186000 N |
CAD
N/A
|
| 495AA | Series N/A 495 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1720 in29.769 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N |
CAD
N/A
|
| 5553 | Series N/A 5500 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 2.0355 in51.702 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53200 lbf237000 N | C0 - Static Radial Rating N/A 73500 lbf327000 N |
CAD
N/A
|
| 560 | Series N/A 555 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.4440 in36.678 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50800 lbf226000 N | C0 - Static Radial Rating N/A 55700 lbf248000 N |
CAD
N/A
|
| 6386 | Series N/A 6300 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 2.2050 in56.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
| 6386A | Series N/A 6300 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 2.2050 in56.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
| 6386V | Series N/A 6300 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 2.2050 in56.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85600 lbf381000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
| 6389 | Series N/A 6300 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 2.2050 in56.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
| 641 | Series N/A 635 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 62100 lbf276000 N | C0 - Static Radial Rating N/A 67000 lbf298000 N |
CAD
N/A
|
| H414242 | Series N/A H414200 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72600 lbf323000 N | C0 - Static Radial Rating N/A 75400 lbf335000 N |
CAD
N/A
|
| H715341 | Series N/A H715300 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 71700 lbf319000 N | C0 - Static Radial Rating N/A 91000 lbf405000 N |
CAD
N/A
|
| H715341A | Series N/A H715300 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56000 lbf249000 N | C0 - Static Radial Rating N/A 91000 lbf405000 N |
CAD
N/A
|
| HH814547 | Series N/A HH814500 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76100 lbf339000 N | C0 - Static Radial Rating N/A 95000 lbf423000 N |
CAD
N/A
|
| HH914449 | Series N/A | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 101000 lbf451000 N | C0 - Static Radial Rating N/A 92900 lbf413000 N |
CAD
N/A
|
| HM212049 | Series N/A | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.5100 in38.354 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60000 lbf267000 N | C0 - Static Radial Rating N/A 62700 lbf279000 N |
CAD
N/A
|
| HM212049A | Series N/A | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.5100 in38.354 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60000 lbf267000 N | C0 - Static Radial Rating N/A 62700 lbf279000 N |
CAD
N/A
|
| HM212049X | Series N/A | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.5100 in38.354 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60000 lbf267000 N | C0 - Static Radial Rating N/A 62700 lbf279000 N |
CAD
N/A
|
| HM813844 | Series N/A HM813800 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51500 lbf229000 N | C0 - Static Radial Rating N/A 57600 lbf256000 N |
CAD
N/A
|
| HM813844P | Series N/A HM813800 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51500 lbf229000 N | C0 - Static Radial Rating N/A 57600 lbf256000 N |
CAD
N/A
|
| K149541 | Series N/A 395 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.2205 in31.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A
|
| KH414242 | Series N/A | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72600 lbf323000 N | C0 - Static Radial Rating N/A 75400 lbf335000 N |
CAD
N/A
|
| KHM212049 | Series N/A | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.5100 in38.354 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54900 lbf244000 N | C0 - Static Radial Rating N/A 62700 lbf279000 N |
CAD
N/A
|
| L812147 | Series N/A | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 0.6790 in17.247 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18600 lbf82900 N | C0 - Static Radial Rating N/A 20000 lbf89100 N |
CAD
N/A
|