CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 69350X | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37600 lbf167000 N | C0 - Static Radial Rating N/A 51700 lbf230000 N |
CAD
N/A
|
| 759 | Series N/A 755 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.9000 in48.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 73600 lbf327000 N | C0 - Static Radial Rating N/A 99200 lbf441000 N |
CAD
N/A
|
| 766 | Series N/A 755 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.9000 in48.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 73600 lbf327000 N | C0 - Static Radial Rating N/A 99200 lbf441000 N |
CAD
N/A
|
| 77350 | Series N/A 77000 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.9000 in48.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76400 lbf340000 N | C0 - Static Radial Rating N/A 107000 lbf474000 N |
CAD
N/A
|
| 775 | Series N/A 775 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.8900 in48.006 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N |
CAD
N/A
|
| 850 | Series N/A 835 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 2.2190 in56.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 lbf485000 N | C0 - Static Radial Rating N/A 117000 lbf522000 N |
CAD
N/A
|
| 850V | Series N/A 835 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 2.2190 in56.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 lbf485000 N | C0 - Static Radial Rating N/A 117000 lbf522000 N |
CAD
N/A
|
| 850W | Series N/A 835 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 2.2190 in56.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92000 lbf409000 N | C0 - Static Radial Rating N/A 117000 lbf522000 N |
CAD
N/A
|
| 855 | Series N/A 855 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 142000 lbf630000 N |
CAD
N/A
|
| 98350 | Series N/A 98000 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 108000 lbf482000 N | C0 - Static Radial Rating N/A 117000 lbf519000 N |
CAD
N/A
|
| HH221434 | Series N/A HH221400 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 156000 lbf692000 N |
CAD
N/A
|
| HM518445 | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66700 lbf297000 N | C0 - Static Radial Rating N/A 90800 lbf404000 N |
CAD
N/A
|
| L117549 | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19900 lbf88600 N | C0 - Static Radial Rating N/A 30200 lbf134000 N |
CAD
N/A
|
| L217849 | Series N/A L217800 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20800 lbf92600 N | C0 - Static Radial Rating N/A 35200 lbf156000 N |
CAD
N/A
|
| LL217849 | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13400 lbf59500 N | C0 - Static Radial Rating N/A 20000 lbf88700 N |
CAD
N/A
|
| LM117949 | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 49500 lbf220000 N |
CAD
N/A
|
| NA593 | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| NA759 | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 2.0625 in52.3875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| NA98350 | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 2.28125 in57.944 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| NA593SW | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| NA759SW | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 2.0625 in52.3875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| NA596SW | Series N/A | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Cone Width N/A 1.8125 in46.0375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| 593-S | Series N/A 595 | d - Cone Bore N/A 3.5075 in89.091 mm | B - Cone Width N/A 1.4300 in36.322 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
| 850A | Series N/A 835 | d - Cone Bore N/A 3.5390 in89.891 mm | B - Cone Width N/A 2.2190 in56.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92000 lbf409000 N | C0 - Static Radial Rating N/A 117000 lbf522000 N |
CAD
N/A
|
| HM921343 | Series N/A HM921300 | d - Cone Bore N/A 3.5400 in89.916 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 64400 lbf287000 N | C0 - Static Radial Rating N/A 76000 lbf338000 N |
CAD
N/A
|