CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| M224749 | Series N/A M224700 | d - Cone Bore N/A 4.7500 in120.650 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54900 lbf244000 N | C0 - Static Radial Rating N/A 94900 lbf422000 N |
CAD
N/A
|
| 48286 | Series N/A 48200 | d - Cone Bore N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.5000 in38.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60200 lbf268000 N | C0 - Static Radial Rating N/A 111000 lbf493000 N |
CAD
N/A
|
| EE153049 | Series N/A 153000 | d - Cone Bore N/A 4.8750 in123.825 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 160000 lbf711000 N | C0 - Static Radial Rating N/A 232000 lbf1030000 N |
CAD
N/A
|
| HH228344 | Series N/A HH228300 | d - Cone Bore N/A 4.8750 in123.825 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 205000 lbf910000 N | C0 - Static Radial Rating N/A 279000 lbf1240000 N |
CAD
N/A
|
| HM125948 | Series N/A | d - Cone Bore N/A 4.8750 in123.825 mm | B - Cone Width N/A 2.375 in60.325 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 100000 lbf446000 N | C0 - Static Radial Rating N/A 155000 lbf691000 N |
CAD
N/A
|
| 95491 | Series N/A 95000 | d - Cone Bore N/A 4.9190 in124.943 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N |
CAD
N/A
|
| 97493 | Series N/A 97000 | d - Cone Bore N/A 4.9330 in125.298 mm | B - Cone Width N/A 1.9460 in49.428 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84500 lbf376000 N | C0 - Static Radial Rating N/A 109000 lbf486000 N |
CAD
N/A
|
| HM926745 | Series N/A HM926700 | d - Cone Bore N/A 4.9330 in125.298 mm | B - Cone Width N/A 1.9460 in49.428 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 132000 lbf586000 N | C0 - Static Radial Rating N/A 151000 lbf673000 N |
CAD
N/A
|
| HM127440 | Series N/A HM127400 | d - Cone Bore N/A 4.9995 in126.987 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 94500 lbf420000 N | C0 - Static Radial Rating N/A 159000 lbf706000 N |
CAD
N/A
|
| 48290 | Series N/A 48200 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.5000 in38.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60200 lbf268000 N | C0 - Static Radial Rating N/A 111000 lbf493000 N |
CAD
N/A
|
| 67388 | Series N/A 67300 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82600 lbf368000 N | C0 - Static Radial Rating N/A 141000 lbf625000 N |
CAD
N/A
|
| 74500 | Series N/A 74000 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N |
CAD
N/A
|
| 796X | Series N/A 795 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85000 lbf378000 N | C0 - Static Radial Rating N/A 133000 lbf593000 N |
CAD
N/A
|
| 798 | Series N/A 795 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.9690 in50.013 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 75700 lbf337000 N | C0 - Static Radial Rating N/A 123000 lbf545000 N |
CAD
N/A
|
| 95500 | Series N/A 95000 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N |
CAD
N/A
|
| 97500 | Series N/A 97000 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.9460 in49.428 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 100000 lbf446000 N | C0 - Static Radial Rating N/A 109000 lbf486000 N |
CAD
N/A
|
| 99500 | Series N/A 99000 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N |
CAD
N/A
|
| EE116050 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 lbf602000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N |
CAD
N/A
|
| EE153050 | Series N/A 153000 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 160000 lbf711000 N | C0 - Static Radial Rating N/A 232000 lbf1030000 N |
CAD
N/A
|
| EE195500X | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 2.6510 in67.335 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf547000 N | C0 - Static Radial Rating N/A 174000 lbf774000 N |
CAD
N/A
|
| EE455051 | Series N/A 455000 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 258000 lbf1150000 N |
CAD
N/A
|
| EE514050 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 180000 lbf802000 N | C0 - Static Radial Rating N/A 227000 lbf1010000 N |
CAD
N/A
|
| EE540502 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf823000 N | C0 - Static Radial Rating N/A 246000 lbf1090000 N |
CAD
N/A
|
| EE750502 | Series N/A 750000 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 2.4375 in61.913 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 lbf775000 N | C0 - Static Radial Rating N/A 196000 lbf871000 N |
CAD
N/A
|
| HH228349 | Series N/A HH228300 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 205000 lbf910000 N | C0 - Static Radial Rating N/A 279000 lbf1240000 N |
CAD
N/A
|