CAD (0)
  • Cart is empty
1651 - 1675 of 2490 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A HH228300 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 242000 lbf1080000 N N/A 279000 lbf1240000 N N/A
N/A N/A 5 in127 mm N/A 3.4375 in87.313 mm N/A 257000 lbf1140000 N N/A 302000 lbf1340000 N N/A
N/A N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 260000 lbf1160000 N N/A 282000 lbf1250000 N N/A
N/A HM926700 N/A 5 in127 mm N/A 1.9460 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A
N/A N/A 5 in127 mm N/A 0.6875 in17.463 mm N/A 20300 lbf90200 N N/A 34400 lbf153000 N N/A
N/A L225800 N/A 5 in127 mm N/A 1.0313 in26.195 mm N/A 32100 lbf143000 N N/A 61400 lbf273000 N N/A
N/A L225800 N/A 5 in127 mm N/A 1.0313 in26.195 mm N/A 30300 lbf135000 N N/A 61400 lbf273000 N N/A
N/A N/A 5 in127 mm N/A 1.0000 in25.400 mm N/A 33700 lbf150000 N N/A 55300 lbf246000 N N/A
N/A N/A 5 in127 mm N/A 0.6875 in17.463 mm N/A 20300 lbf90200 N N/A 34400 lbf153000 N N/A
N/A N/A 5 in127 mm N/A 1.4375 in36.513 mm N/A 49500 lbf220000 N N/A 92900 lbf413000 N N/A
N/A N/A 5 in127 mm N/A 1.4375 in36.513 mm N/A 58700 lbf261000 N N/A 92900 lbf413000 N N/A
N/A N/A 5 in127 mm N/A 1.8125 in46.038 mm N/A 86800 lbf386000 N N/A 120000 lbf533000 N N/A
N/A 48200 N/A 5 in127 mm N/A 1.8437 in46.83 mm N/A 60200 lbf268000 N N/A N/A
N/A N/A 5 in127 mm N/A 1.6875 in42.8625 mm N/A N/A N/A
N/A 97000 N/A 5.0312 in127.792 mm N/A 1.9460 in49.428 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A
N/A HM926700 N/A 5.0312 in127.792 mm N/A 1.9460 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A
N/A 95000 N/A 5.0620 in128.575 mm N/A 2.7053 in68.715 mm N/A 118000 lbf523000 N N/A 179000 lbf798000 N N/A
N/A 48000 N/A 5.0625 in128.588 mm N/A 1.2500 in31.750 mm N/A 39800 lbf177000 N N/A 67400 lbf300000 N N/A
N/A 795 N/A 5.0625 in128.588 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A
N/A 95000 N/A 5.1168 in129.967 mm N/A 2.7053 in68.715 mm N/A 127000 lbf565000 N N/A 179000 lbf798000 N N/A
N/A HM127400 N/A 5.1168 in129.967 mm N/A 2.2500 in57.150 mm N/A 94500 lbf420000 N N/A 159000 lbf706000 N N/A
N/A HM227500 N/A 5.1168 in129.967 mm N/A 2.375 in60.325 mm N/A 103000 lbf458000 N N/A 164000 lbf727000 N N/A
N/A 95000 N/A 5.1171 in129.974 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
N/A 74000 N/A 5.1181 in130 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
N/A 795 N/A 5.1181 in130 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A
1651 - 1675 of 2490 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »