CAD (0)
  • Cart is empty
1851 - 1875 of 2490 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A HM237500 N/A 6 1/2 in165.1 mm N/A 2.6875 in68.263 mm N/A 188000 lbf837000 N N/A 254000 lbf1130000 N N/A
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
N/A L433700 N/A 6 1/2 in165.1 mm N/A 1.0313 in26.195 mm N/A 40200 lbf179000 N N/A 75300 lbf335000 N N/A
N/A M235100 N/A 6 1/2 in165.1 mm N/A 1.8125 in46.038 mm N/A 115000 lbf513000 N N/A 166000 lbf740000 N N/A
N/A N/A 6 1/2 in165.1 mm N/A 2.8125 in71.4375 mm N/A N/A N/A
N/A N/A 6 1/2 in165.1 mm N/A 1.875 in47.625 mm N/A N/A N/A
N/A 46700 N/A 6.5354 in165.999 mm N/A 1.5625 in39.688 mm N/A 64400 lbf286000 N N/A 143000 lbf635000 N N/A
N/A 46700 N/A 6.5625 in166.688 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A
N/A N/A 6.6120 in167.945 mm N/A 2.125 in53.975 mm N/A 98500 lbf438000 N N/A 166000 lbf740000 N N/A
N/A 67700 N/A 6.6250 in168.275 mm N/A 1.875 in47.625 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A
N/A 67700 N/A 6.6250 in168.275 mm N/A 1.875 in47.625 mm N/A 86000 lbf383000 N N/A 175000 lbf779000 N N/A
N/A N/A 6.6250 in168.275 mm N/A 3.1250 in79.375 mm N/A 276000 lbf1230000 N N/A 316000 lbf1400000 N N/A
N/A M235100 N/A 6.6250 in168.275 mm N/A 1.8125 in46.038 mm N/A 98500 lbf438000 N N/A 166000 lbf740000 N N/A
N/A N/A 6.6270 in168.326 mm N/A 2.125 in53.975 mm N/A 98500 lbf438000 N N/A 166000 lbf740000 N N/A
N/A HM535300 N/A 6.6919 in169.974 mm N/A 2.6250 in66.675 mm N/A 147000 lbf654000 N N/A 265000 lbf1180000 N N/A
N/A 94000 N/A 6.6923 in169.984 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
N/A 86000 N/A 6.6929 in170 mm N/A 1.8125 in46.038 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A
N/A M235100 N/A 6.6929 in170 mm N/A 1.8125 in46.038 mm N/A 115000 lbf513000 N N/A 166000 lbf740000 N N/A
N/A 86000 N/A 6.7500 in171.450 mm N/A 1.8125 in46.038 mm N/A 89200 lbf397000 N N/A 145000 lbf644000 N N/A
N/A 94000 N/A 6.7500 in171.450 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
N/A N/A 6.7500 in171.450 mm N/A 3.1250 in79.375 mm N/A 298000 lbf1320000 N N/A 314000 lbf1400000 N N/A
N/A N/A 6.7500 in171.450 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A
N/A 780000 N/A 6.7500 in171.450 mm N/A 2.375 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A
N/A HM237500 N/A 6.7500 in171.450 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
1851 - 1875 of 2490 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »