CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| HM535349 | Series N/A HM535300 | d - Cone Bore N/A 6.7500 in171.450 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 lbf654000 N | C0 - Static Radial Rating N/A 265000 lbf1180000 N |
CAD
N/A
|
| KL435049 | Series N/A | d - Cone Bore N/A 6.7500 in171.450 mm | B - Cone Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 69800 lbf311000 N |
CAD
N/A
|
| L435049 | Series N/A | d - Cone Bore N/A 6.7500 in171.450 mm | B - Cone Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 69800 lbf311000 N |
CAD
N/A
|
| H337844 | Series N/A H337800 | d - Cone Bore N/A 6.8745 in174.612 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 226000 lbf1010000 N | C0 - Static Radial Rating N/A 335000 lbf1490000 N |
CAD
N/A
|
| 67786 | Series N/A 67700 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91100 lbf405000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|
| 67787 | Series N/A 67700 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91100 lbf405000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|
| 67787V | Series N/A 67700 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 108000 lbf480000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|
| 94687 | Series N/A 94000 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N |
CAD
N/A
|
| EE219068 | Series N/A | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf927000 N | C0 - Static Radial Rating N/A 341000 lbf1520000 N |
CAD
N/A
|
| EE780688 | Series N/A 780000 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 2.375 in60.325 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 lbf876000 N | C0 - Static Radial Rating N/A 243000 lbf1080000 N |
CAD
N/A
|
| H238148 | Series N/A H238100 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 lbf1120000 N | C0 - Static Radial Rating N/A 378000 lbf1680000 N |
CAD
N/A
|
| HM237542 | Series N/A HM237500 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 219000 lbf976000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N |
CAD
N/A
|
| HM237542H | Series N/A HM237500 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 219000 lbf976000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N |
CAD
N/A
|
| M236845 | Series N/A | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 121000 lbf537000 N | C0 - Static Radial Rating N/A 210000 lbf933000 N |
CAD
N/A
|
| M236845V | Series N/A | d - Cone Bore N/A 6.8750 in174.625 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 lbf636000 N | C0 - Static Radial Rating N/A 210000 lbf933000 N |
CAD
N/A
|
| EE780694 | Series N/A 780000 | d - Cone Bore N/A 6 15/16 in176.213 mm | B - Cone Width N/A 2.375 in60.325 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 lbf876000 N | C0 - Static Radial Rating N/A 243000 lbf1080000 N |
CAD
N/A
|
| H337846 | Series N/A H337800 | d - Cone Bore N/A 6.9995 in177.787 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 226000 lbf1010000 N | C0 - Static Radial Rating N/A 335000 lbf1490000 N |
CAD
N/A
|
| H337846XX | Series N/A H337800 | d - Cone Bore N/A 6.9995 in177.787 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 226000 lbf1010000 N | C0 - Static Radial Rating N/A 335000 lbf1490000 N |
CAD
N/A
|
| HM136948 | Series N/A HM136900 | d - Cone Bore N/A 6.9995 in177.787 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 178000 lbf791000 N | C0 - Static Radial Rating N/A 271000 lbf1210000 N |
CAD
N/A
|
| 280970 | Series N/A 280000 | d - Cone Bore N/A 7 in177.800 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 lbf591000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N |
CAD
N/A
|
| 36990 | Series N/A 36900 | d - Cone Bore N/A 7 in177.800 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47000 lbf209000 N | C0 - Static Radial Rating N/A 103000 lbf458000 N |
CAD
N/A
|
| 36990H | Series N/A 36900 | d - Cone Bore N/A 7 in177.800 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44400 lbf197000 N | C0 - Static Radial Rating N/A 103000 lbf458000 N |
CAD
N/A
|
| 67790 | Series N/A 67700 | d - Cone Bore N/A 7 in177.800 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91100 lbf405000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|
| 67790V | Series N/A 67700 | d - Cone Bore N/A 7 in177.800 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 108000 lbf480000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|
| 67791 | Series N/A 67700 | d - Cone Bore N/A 7 in177.800 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91100 lbf405000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|