CAD (0)
  • Cart is empty
2026 - 2050 of 2490 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A 132000 N/A 8.1250 in206.375 mm N/A 2.125 in53.975 mm N/A 119000 lbf528000 N N/A 202000 lbf900000 N N/A
N/A N/A 8.1250 in206.375 mm N/A 3.7500 in95.250 mm N/A 371000 lbf1650000 N N/A 453000 lbf2010000 N N/A
N/A 420000 N/A 8.1250 in206.375 mm N/A 3.4999 in88.897 mm N/A 248000 lbf1100000 N N/A 409000 lbf1820000 N N/A
N/A H242600 N/A 8.1250 in206.375 mm N/A 3.9375 in100.013 mm N/A 305000 lbf1350000 N N/A 522000 lbf2320000 N N/A
N/A N/A 8.1250 in206.375 mm N/A 1.0938 in27.783 mm N/A 44100 lbf196000 N N/A 91100 lbf405000 N N/A
N/A 67900 N/A 8.2500 in209.550 mm N/A 1.8125 in46.038 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A
N/A 67900 N/A 8.2500 in209.550 mm N/A 1.9375 in49.213 mm N/A 105000 lbf468000 N N/A 178000 lbf790000 N N/A
N/A 93000 N/A 8.2500 in209.550 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A
N/A 93000 N/A 8.2500 in209.550 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A
N/A 93000 N/A 8.2500 in209.550 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A
N/A 96000 N/A 8.2500 in209.550 mm N/A 2.6250 in66.675 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A
N/A N/A 8.2500 in209.550 mm N/A 2.5 in63.5 mm N/A 202000 lbf900000 N N/A 290000 lbf1290000 N N/A
N/A HM743300 N/A 8.2500 in209.550 mm N/A 2.7500 in69.850 mm N/A 206000 lbf917000 N N/A 353000 lbf1570000 N N/A
N/A LM742700 N/A 8.3750 in212.725 mm N/A 1.8125 in46.038 mm N/A 96600 lbf430000 N N/A 200000 lbf892000 N N/A
N/A N/A 8.3750 in212.725 mm N/A 2.5625 in65.088 mm N/A 177000 lbf789000 N N/A 352000 lbf1570000 N N/A
N/A 543000 N/A 8 1/2 in215.900 mm N/A 1.2500 in31.750 mm N/A 53800 lbf239000 N N/A 102000 lbf453000 N N/A
N/A 130000 N/A 8 1/2 in215.900 mm N/A 2.7500 in69.850 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A
N/A 420000 N/A 8 1/2 in215.900 mm N/A 3.1249 in79.372 mm N/A 248000 lbf1100000 N N/A 409000 lbf1820000 N N/A
N/A 820000 N/A 8 1/2 in215.900 mm N/A 3.6875 in93.663 mm N/A 331000 lbf1470000 N N/A 506000 lbf2250000 N N/A
N/A LM742700 N/A 8 1/2 in215.900 mm N/A 1.8125 in46.038 mm N/A 85100 lbf378000 N N/A 181000 lbf807000 N N/A
N/A LM742700 N/A 8 1/2 in215.900 mm N/A 1.8125 in46.038 mm N/A 96600 lbf430000 N N/A 200000 lbf892000 N N/A
N/A LM742700 N/A 8 1/2 in215.900 mm N/A 1.8125 in46.038 mm N/A 96600 lbf430000 N N/A 200000 lbf892000 N N/A
N/A LM742700 N/A 8.5200 in216.408 mm N/A 1.9375 in49.213 mm N/A 90100 lbf401000 N N/A 181000 lbf807000 N N/A
N/A LM742700 N/A 8.5320 in216.713 mm N/A 1.9375 in49.213 mm N/A 85100 lbf378000 N N/A 181000 lbf807000 N N/A
N/A 543000 N/A 8.6602 in219.969 mm N/A 1.2500 in31.750 mm N/A 53800 lbf239000 N N/A 102000 lbf453000 N N/A
2026 - 2050 of 2490 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »