CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| LM245846 | Series N/A | d - Cone Bore N/A 9.0625 in230.188 mm | B - Cone Width N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 lbf518000 N | C0 - Static Radial Rating N/A 214000 lbf952000 N |
CAD
N/A
|
| 544091 | Series N/A | d - Cone Bore N/A 9.1250 in231.775 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53400 lbf238000 N | C0 - Static Radial Rating N/A 103000 lbf458000 N |
CAD
N/A
|
| H247545WS | Series N/A H247500 | d - Cone Bore N/A 9.1250 in231.775 mm | B - Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 399000 lbf1770000 N | C0 - Static Radial Rating N/A 699000 lbf3110000 N |
CAD
N/A
|
| K544091 | Series N/A | d - Cone Bore N/A 9.1250 in231.775 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50500 lbf225000 N | C0 - Static Radial Rating N/A 103000 lbf458000 N |
CAD
N/A
|
| LL244549 | Series N/A | d - Cone Bore N/A 9.1250 in231.775 mm | B - Cone Width N/A 0.8465 in21.501 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32900 lbf146000 N | C0 - Static Radial Rating N/A 78500 lbf349000 N |
CAD
N/A
|
| LM245848 | Series N/A | d - Cone Bore N/A 9.1250 in231.775 mm | B - Cone Width N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 lbf518000 N | C0 - Static Radial Rating N/A 214000 lbf952000 N |
CAD
N/A
|
| M246942 | Series N/A | d - Cone Bore N/A 9.1250 in231.775 mm | B - Cone Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 177000 lbf789000 N | C0 - Static Radial Rating N/A 352000 lbf1570000 N |
CAD
N/A
|
| M246943 | Series N/A | d - Cone Bore N/A 9.1250 in231.775 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 166000 lbf736000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N |
CAD
N/A
|
| M249734 | Series N/A M249700 | d - Cone Bore N/A 9.1250 in231.775 mm | B - Cone Width N/A 2.8125 in71.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf914000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N |
CAD
N/A
|
| M249734H | Series N/A M249700 | d - Cone Bore N/A 9.1250 in231.775 mm | B - Cone Width N/A 2.8125 in71.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N |
CAD
N/A
|
| LM545848 | Series N/A LM545800 | d - Cone Bore N/A 9.2460 in234.848 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 138000 lbf613000 N | C0 - Static Radial Rating N/A 213000 lbf949000 N |
CAD
N/A
|
| LM545848AH | Series N/A LM545800 | d - Cone Bore N/A 9.2460 in234.848 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 138000 lbf613000 N | C0 - Static Radial Rating N/A 213000 lbf949000 N |
CAD
N/A
|
| 8574 | Series N/A 8500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 121000 lbf537000 N | C0 - Static Radial Rating N/A 227000 lbf1010000 N |
CAD
N/A
|
| 8575 | Series N/A 8500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 126000 lbf558000 N | C0 - Static Radial Rating N/A 240000 lbf1070000 N |
CAD
N/A
|
| 8575X | Series N/A 8500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf527000 N | C0 - Static Radial Rating N/A 240000 lbf1070000 N |
CAD
N/A
|
| 88925 | Series N/A 88000 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 124000 lbf552000 N | C0 - Static Radial Rating N/A 185000 lbf821000 N |
CAD
N/A
|
| 96925 | Series N/A 96000 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 171000 lbf759000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N |
CAD
N/A
|
| DX903631 | Series N/A | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 464000 lbf2060000 N | C0 - Static Radial Rating N/A 699000 lbf3110000 N |
CAD
N/A
|
| H247548 | Series N/A H247500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 422000 lbf1880000 N | C0 - Static Radial Rating N/A 757000 lbf3370000 N |
CAD
N/A
|
| H247549 | Series N/A H247500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1670000 N | C0 - Static Radial Rating N/A 699000 lbf3110000 N |
CAD
N/A
|
| H247549WS | Series N/A H247500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 399000 lbf1770000 N | C0 - Static Radial Rating N/A 699000 lbf3110000 N |
CAD
N/A
|
| LM446349 | Series N/A LM446300 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99200 lbf441000 N | C0 - Static Radial Rating N/A 208000 lbf926000 N |
CAD
N/A
|
| LM446349NW | Series N/A LM446300 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99200 lbf441000 N | C0 - Static Radial Rating N/A 208000 lbf926000 N |
CAD
N/A
|
| LM545849 | Series N/A LM545800 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 117000 lbf519000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N |
CAD
N/A
|
| LM545849A | Series N/A LM545800 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 117000 lbf519000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N |
CAD
N/A
|