CAD (0)
  • Cart is empty
2126 - 2150 of 2490 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A N/A 9.7500 in247.650 mm N/A 0.875 in22.225 mm N/A 35400 lbf157000 N N/A 83900 lbf373000 N N/A
N/A N/A 9.7500 in247.650 mm N/A 4.8750 in123.825 mm N/A 608000 lbf2710000 N N/A 816000 lbf3630000 N N/A
N/A 170000 N/A 9.7500 in247.650 mm N/A 2 in50.8 mm N/A 144000 lbf643000 N N/A 231000 lbf1030000 N N/A
N/A HH249900 N/A 9.7500 in247.650 mm N/A 4.6250 in117.475 mm N/A 468000 lbf2080000 N N/A 846000 lbf3770000 N N/A
N/A HH249900 N/A 9.7500 in247.650 mm N/A 4.6250 in117.475 mm N/A 554000 lbf2470000 N N/A 846000 lbf3770000 N N/A
N/A HH249900 N/A 9.7500 in247.650 mm N/A 4.6250 in117.475 mm N/A 468000 lbf2080000 N N/A 846000 lbf3770000 N N/A
N/A N/A 9.7500 in247.650 mm N/A 0.875 in22.225 mm N/A 35400 lbf157000 N N/A 83900 lbf373000 N N/A
N/A M252300 N/A 9.7500 in247.650 mm N/A 2.9375 in74.613 mm N/A 258000 lbf1150000 N N/A 455000 lbf2030000 N N/A
N/A M252300 N/A 9.7500 in247.650 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A
N/A N/A 9.7500 in247.650 mm N/A 2.5 in63.5 mm N/A 191000 lbf850000 N N/A 365000 lbf1620000 N N/A
N/A N/A 9.7500 in247.650 mm N/A 2.5 in63.5 mm N/A 191000 lbf850000 N N/A 365000 lbf1620000 N N/A
N/A N/A 9.7500 in247.650 mm N/A 2.5 in63.5 mm N/A 191000 lbf850000 N N/A 365000 lbf1620000 N N/A
N/A 126000 N/A 9.8130 in249.250 mm N/A 3.0000 in76.200 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A
N/A N/A 9.9700 in253.238 mm N/A 2.8125 in71.438 mm N/A 258000 lbf1150000 N N/A 416000 lbf1850000 N N/A
N/A L848800 N/A 9.999 in253.975 mm N/A 1.6339 in41.501 mm N/A 76300 lbf340000 N N/A 161000 lbf715000 N N/A
N/A L848800 N/A 9.999 in253.975 mm N/A 1.6339 in41.501 mm N/A 80800 lbf360000 N N/A 161000 lbf715000 N N/A
N/A LM249700 N/A 9.999 in253.975 mm N/A 2 in50.8 mm N/A 138000 lbf613000 N N/A 214000 lbf951000 N N/A
N/A 29800 N/A 10 in254 mm N/A 0.875 in22.225 mm N/A 33900 lbf151000 N N/A 87800 lbf391000 N N/A
N/A 134000 N/A 10 in254 mm N/A 2.3125 in58.738 mm N/A 153000 lbf679000 N N/A 299000 lbf1330000 N N/A
N/A N/A 10 in254 mm N/A 2.1875 in55.563 mm N/A 176000 lbf782000 N N/A 313000 lbf1390000 N N/A
N/A 275000 N/A 10 in254 mm N/A 2.7500 in69.850 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A
N/A N/A 10 in254 mm N/A 4.1250 in104.775 mm N/A 404000 lbf1800000 N N/A 603000 lbf2680000 N N/A
N/A 822000 N/A 10 in254 mm N/A 2.875 in73.025 mm N/A 264000 lbf1180000 N N/A 392000 lbf1740000 N N/A
N/A 940000 N/A 10 in254 mm N/A 2.9375 in74.613 mm N/A 348000 lbf1550000 N N/A 471000 lbf2090000 N N/A
N/A HH258200 N/A 10 in254 mm N/A 5.5625 in141.288 mm N/A 645000 lbf2870000 N N/A 1270000 lbf5650000 N N/A
2126 - 2150 of 2490 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »