CAD (0)
  • Cart is empty
2151 - 2175 of 2490 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A HH953700 N/A 10 in254 mm N/A 4.7500 in120.650 mm N/A 603000 lbf2680000 N N/A 694000 lbf3090000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 3.1406 in79.771 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 3.1406 in79.771 mm N/A 348000 lbf1550000 N N/A 475000 lbf2110000 N N/A
N/A LL648400 N/A 10 in254 mm N/A 1.2500 in31.750 mm N/A 57300 lbf255000 N N/A 126000 lbf561000 N N/A
N/A LM249700 N/A 10 in254 mm N/A 1.6875 in42.863 mm N/A 138000 lbf613000 N N/A 214000 lbf951000 N N/A
N/A M249700 N/A 10 in254 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A
N/A M249700 N/A 10 in254 mm N/A 2.8125 in71.438 mm N/A 258000 lbf1150000 N N/A 416000 lbf1850000 N N/A
N/A M249700 N/A 10 in254 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A
N/A N/A 10 in254 mm N/A 3.40625 in86.519 mm N/A N/A N/A
N/A N/A 10 in254 mm N/A 3.40625 in86.519 mm N/A N/A N/A
N/A M349500 N/A 10.0630 in255.600 mm N/A 2.5 in63.5 mm N/A 141000 lbf628000 N N/A 286000 lbf1270000 N N/A
N/A M349500 N/A 10.0630 in255.600 mm N/A 2.5 in63.5 mm N/A 141000 lbf628000 N N/A 286000 lbf1270000 N N/A
N/A M249700 N/A 10.1250 in257.175 mm N/A 3.0000 in76.200 mm N/A 188000 lbf835000 N N/A 366000 lbf1630000 N N/A
N/A M349500 N/A 10.1250 in257.175 mm N/A 2.2500 in57.150 mm N/A 153000 lbf680000 N N/A 321000 lbf1430000 N N/A
N/A M349500 N/A 10.1250 in257.175 mm N/A 2.2500 in57.150 mm N/A 153000 lbf680000 N N/A 321000 lbf1430000 N N/A
N/A M349500 N/A 10.1250 in257.175 mm N/A 2.2500 in57.150 mm N/A 153000 lbf680000 N N/A 321000 lbf1430000 N N/A
N/A 220000 N/A 10.1875 in258.763 mm N/A 2.6563 in67.470 mm N/A 213000 lbf949000 N N/A 326000 lbf1450000 N N/A
N/A 128000 N/A 10.2500 in260.350 mm N/A 2.6643 in67.673 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A
N/A 134000 N/A 10.2500 in260.350 mm N/A 2.3125 in58.738 mm N/A 153000 lbf679000 N N/A 299000 lbf1330000 N N/A
N/A 220000 N/A 10.2500 in260.350 mm N/A 2.6563 in67.470 mm N/A 213000 lbf949000 N N/A 326000 lbf1450000 N N/A
N/A 295000 N/A 10.2500 in260.350 mm N/A 4.7500 in120.650 mm N/A 544000 lbf2420000 N N/A 744000 lbf3310000 N N/A
N/A 435000 N/A 10.2500 in260.350 mm N/A 3.3125 in84.138 mm N/A 253000 lbf1120000 N N/A 451000 lbf2010000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 3.1406 in79.771 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 3.1406 in79.771 mm N/A 369000 lbf1640000 N N/A 455000 lbf2020000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 3.1406 in79.771 mm N/A 348000 lbf1550000 N N/A 475000 lbf2110000 N N/A
2151 - 2175 of 2490 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »