CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| M255449H | Series N/A M255400 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Cone Width N/A 3.0625 in77.788 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 307000 lbf1360000 N | C0 - Static Radial Rating N/A 567000 lbf2520000 N |
CAD
N/A
|
| M255449WS | Series N/A M255400 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Cone Width N/A 3.0625 in77.788 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 283000 lbf1260000 N | C0 - Static Radial Rating N/A 567000 lbf2520000 N |
CAD
N/A
|
| L357040 | Series N/A L357000 | d - Cone Bore N/A 11.4163 in289.974 mm | B - Cone Width N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 132000 lbf586000 N | C0 - Static Radial Rating N/A 295000 lbf1310000 N |
CAD
N/A
|
| 84115 | Series N/A | d - Cone Bore N/A 11 1/2 in292.100 mm | B - Cone Width N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf548000 N | C0 - Static Radial Rating N/A 224000 lbf997000 N |
CAD
N/A
|
| EE224115 | Series N/A 224000 | d - Cone Bore N/A 11 1/2 in292.100 mm | B - Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 439000 lbf1950000 N | C0 - Static Radial Rating N/A 749000 lbf3330000 N |
CAD
N/A
|
| EE722115 | Series N/A 722000 | d - Cone Bore N/A 11 1/2 in292.100 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N |
CAD
N/A
|
| EE790114 | Series N/A 790000 | d - Cone Bore N/A 11 1/2 in292.100 mm | B - Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 695000 lbf3090000 N | C0 - Static Radial Rating N/A 923000 lbf4100000 N |
CAD
N/A
|
| EE790116 | Series N/A 790000 | d - Cone Bore N/A 11 1/2 in292.100 mm | B - Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 695000 lbf3090000 N | C0 - Static Radial Rating N/A 923000 lbf4100000 N |
CAD
N/A
|
| HM456949 | Series N/A HM456900 | d - Cone Bore N/A 11 1/2 in292.100 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 391000 lbf1740000 N | C0 - Static Radial Rating N/A 650000 lbf2890000 N |
CAD
N/A
|
| L555249 | Series N/A L555200 | d - Cone Bore N/A 11 1/2 in292.100 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 117000 lbf520000 N | C0 - Static Radial Rating N/A 258000 lbf1150000 N |
CAD
N/A
|
| EE111175 | Series N/A | d - Cone Bore N/A 11.7500 in298.450 mm | B - Cone Width N/A 2.3125 in58.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 138000 lbf613000 N | C0 - Static Radial Rating N/A 288000 lbf1280000 N |
CAD
N/A
|
| EE291175 | Series N/A 290000 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Cone Width N/A 2.4375 in61.913 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N |
CAD
N/A
|
| HH258248 | Series N/A HH258200 | d - Cone Bore N/A 11.8100 in299.974 mm | B - Cone Width N/A 5.5625 in141.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 645000 lbf2870000 N | C0 - Static Radial Rating N/A 1270000 lbf5650000 N |
CAD
N/A
|
| HM256849 | Series N/A HM256800 | d - Cone Bore N/A 11.8125 in300.038 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 lbf1300000 N | C0 - Static Radial Rating N/A 622000 lbf2770000 N |
CAD
N/A
|
| NA329116 | Series N/A | d - Cone Bore N/A 11.8420 in300.787 mm | B - Cone Width N/A 3.1875 in80.9625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| NA329115 | Series N/A | d - Cone Bore N/A 11.8420 in300.787 mm | B - Cone Width N/A 3.1875 in80.9625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| DX577285 | Series N/A | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 lbf722000 N | C0 - Static Radial Rating N/A 295000 lbf1310000 N |
CAD
N/A
|
| EE109120 | Series N/A 109000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 139000 lbf618000 N | C0 - Static Radial Rating N/A 280000 lbf1250000 N |
CAD
N/A
|
| EE129120X | Series N/A 129000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 3.0312 in76.992 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N |
CAD
N/A
|
| EE291201 | Series N/A 290000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 2.4375 in61.913 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N |
CAD
N/A
|
| EE724119 | Series N/A 724000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 339000 lbf1510000 N | C0 - Static Radial Rating N/A 595000 lbf2650000 N |
CAD
N/A
|
| EE724120 | Series N/A 724000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 379000 lbf1690000 N | C0 - Static Radial Rating N/A 573000 lbf2550000 N |
CAD
N/A
|
| EE790120 | Series N/A 790000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 695000 lbf3090000 N | C0 - Static Radial Rating N/A 923000 lbf4100000 N |
CAD
N/A
|
| EE941205 | Series N/A 940000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 471000 lbf2090000 N |
CAD
N/A
|
| EE941205X | Series N/A 940000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 3.0656 in77.866 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 471000 lbf2090000 N |
CAD
N/A
|