CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| EE991201 | Series N/A | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 528000 lbf2350000 N | C0 - Static Radial Rating N/A 790000 lbf3520000 N |
CAD
N/A
|
| L357049 | Series N/A L357000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 132000 lbf586000 N | C0 - Static Radial Rating N/A 295000 lbf1310000 N |
CAD
N/A
|
| L357049NW | Series N/A L357000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 132000 lbf586000 N | C0 - Static Radial Rating N/A 295000 lbf1310000 N |
CAD
N/A
|
| LM757049 | Series N/A LM757000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 173000 lbf769000 N | C0 - Static Radial Rating N/A 392000 lbf1740000 N |
CAD
N/A
|
| LM757049AA | Series N/A LM757000 | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 183000 lbf815000 N | C0 - Static Radial Rating N/A 392000 lbf1740000 N |
CAD
N/A
|
| NA329120 | Series N/A | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 3.1875 in80.9625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| NA329121 | Series N/A | d - Cone Bore N/A 12 in304.8 mm | B - Cone Width N/A 3.1875 in80.9625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
| LM757049A | Series N/A LM757000 | d - Cone Bore N/A 12.0100 in305.054 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 173000 lbf769000 N | C0 - Static Radial Rating N/A 392000 lbf1740000 N |
CAD
N/A
|
| HM161040 | Series N/A | d - Cone Bore N/A 12.2000 in309.880 mm | B - Cone Width N/A 3.8750 in98.425 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 585000 lbf2600000 N | C0 - Static Radial Rating N/A 848000 lbf3770000 N |
CAD
N/A
|
| LL957049 | Series N/A | d - Cone Bore N/A 12.3125 in312.738 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30000 lbf134000 N | C0 - Static Radial Rating N/A 86100 lbf383000 N |
CAD
N/A
|
| H859049 | Series N/A | d - Cone Bore N/A 12.3750 in314.325 mm | B - Cone Width N/A 4.6875 in119.063 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 440000 lbf1960000 N | C0 - Static Radial Rating N/A 889000 lbf3950000 N |
CAD
N/A
|
| HM259047WS | Series N/A HM259000 | d - Cone Bore N/A 12.3750 in314.325 mm | B - Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 628000 lbf2790000 N |
CAD
N/A
|
| K150194 | Series N/A | d - Cone Bore N/A 12.4700 in316.738 mm | B - Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 lbf1540000 N | C0 - Static Radial Rating N/A 628000 lbf2790000 N |
CAD
N/A
|
| EE201250 | Series N/A | d - Cone Bore N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 224000 lbf996000 N | C0 - Static Radial Rating N/A 373000 lbf1660000 N |
CAD
N/A
|
| EE291250 | Series N/A 290000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.4375 in61.913 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N |
CAD
N/A
|
| EE291251 | Series N/A 290000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Cone Width N/A 2.4375 in61.913 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N |
CAD
N/A
|
| EE720125 | Series N/A | d - Cone Bore N/A 12.5000 in317.500 mm | B - Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 744000 lbf3310000 N | C0 - Static Radial Rating N/A 1030000 lbf4600000 N |
CAD
N/A
|
| EE991251 | Series N/A | d - Cone Bore N/A 12.5000 in317.500 mm | B - Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 528000 lbf2350000 N | C0 - Static Radial Rating N/A 790000 lbf3520000 N |
CAD
N/A
|
| H961649 | Series N/A H961600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Cone Width N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 710000 lbf3160000 N | C0 - Static Radial Rating N/A 927000 lbf4130000 N |
CAD
N/A
|
| HM259048 | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 628000 lbf2790000 N |
CAD
N/A
|
| HM259048WS | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 628000 lbf2790000 N |
CAD
N/A
|
| HM259049 | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N |
CAD
N/A
|
| L558548 | Series N/A | d - Cone Bore N/A 12.6250 in320.675 mm | B - Cone Width N/A 2.1875 in55.563 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 282000 lbf1260000 N |
CAD
N/A
|
| LL758744 | Series N/A | d - Cone Bore N/A 12.7500 in323.850 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54800 lbf244000 N | C0 - Static Radial Rating N/A 151000 lbf672000 N |
CAD
N/A
|
| EE720128 | Series N/A | d - Cone Bore N/A 12.8125 in325.438 mm | B - Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 744000 lbf3310000 N | C0 - Static Radial Rating N/A 1030000 lbf4600000 N |
CAD
N/A
|