CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| EE971298 | Series N/A 970000 | d - Cone Bore N/A 12.9870 in329.870 mm | B - Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 562000 lbf2500000 N |
CAD
N/A
|
| L860049A | Series N/A L860000 | d - Cone Bore N/A 12.9880 in329.895 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 lbf485000 N | C0 - Static Radial Rating N/A 266000 lbf1180000 N |
CAD
N/A
|
| EE161300 | Series N/A 160000 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Cone Width N/A 2.1875 in55.563 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf628000 N | C0 - Static Radial Rating N/A 250000 lbf1110000 N |
CAD
N/A
|
| EE203130 | Series N/A 203000 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 lbf1030000 N | C0 - Static Radial Rating N/A 398000 lbf1770000 N |
CAD
N/A
|
| EE526130 | Series N/A 526000 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Cone Width N/A 3.1562 in80.167 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 281000 lbf1250000 N | C0 - Static Radial Rating N/A 523000 lbf2320000 N |
CAD
N/A
|
| EE526132 | Series N/A 526000 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Cone Width N/A 3.1562 in80.167 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 281000 lbf1250000 N | C0 - Static Radial Rating N/A 523000 lbf2320000 N |
CAD
N/A
|
| L860048 | Series N/A L860000 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 lbf485000 N | C0 - Static Radial Rating N/A 266000 lbf1180000 N |
CAD
N/A
|
| L860049 | Series N/A L860000 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 lbf485000 N | C0 - Static Radial Rating N/A 266000 lbf1180000 N |
CAD
N/A
|
| L860049AA | Series N/A L860000 | d - Cone Bore N/A 13.1102 in332.999 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 lbf485000 N | C0 - Static Radial Rating N/A 266000 lbf1180000 N |
CAD
N/A
|
| HM261049 | Series N/A HM261000 | d - Cone Bore N/A 13.1250 in333.375 mm | B - Cone Width N/A 3.5625 in90.488 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 360000 lbf1600000 N | C0 - Static Radial Rating N/A 777000 lbf3460000 N |
CAD
N/A
|
| HM261049H | Series N/A HM261000 | d - Cone Bore N/A 13.1250 in333.375 mm | B - Cone Width N/A 3.5625 in90.488 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 691000 lbf3070000 N |
CAD
N/A
|
| LL660749A | Series N/A | d - Cone Bore N/A 13.3125 in338.138 mm | B - Cone Width N/A 1.3125 in33.338 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 67700 lbf301000 N | C0 - Static Radial Rating N/A 186000 lbf827000 N |
CAD
N/A
|
| EE971354 | Series N/A 970000 | d - Cone Bore N/A 13.5000 in342.900 mm | B - Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 562000 lbf2500000 N |
CAD
N/A
|
| LM361649 | Series N/A | d - Cone Bore N/A 13.5000 in342.900 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 lbf1120000 N | C0 - Static Radial Rating N/A 497000 lbf2210000 N |
CAD
N/A
|
| LM961548 | Series N/A LM961500 | d - Cone Bore N/A 13.5000 in342.900 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf823000 N | C0 - Static Radial Rating N/A 436000 lbf1940000 N |
CAD
N/A
|
| LM361649A | Series N/A | d - Cone Bore N/A 13.5100 in343.154 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 lbf1120000 N | C0 - Static Radial Rating N/A 497000 lbf2210000 N |
CAD
N/A
|
| EE161363 | Series N/A 160000 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Cone Width N/A 2.1875 in55.563 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf628000 N | C0 - Static Radial Rating N/A 250000 lbf1110000 N |
CAD
N/A
|
| EE203136 | Series N/A 203000 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 lbf1030000 N | C0 - Static Radial Rating N/A 398000 lbf1770000 N |
CAD
N/A
|
| EE203137 | Series N/A 203000 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 lbf1030000 N | C0 - Static Radial Rating N/A 398000 lbf1770000 N |
CAD
N/A
|
| HM164646 | Series N/A | d - Cone Bore N/A 13.6250 in346.075 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 604000 lbf2690000 N | C0 - Static Radial Rating N/A 897000 lbf3990000 N |
CAD
N/A
|
| HM262748 | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 419000 lbf1860000 N | C0 - Static Radial Rating N/A 774000 lbf3440000 N |
CAD
N/A
|
| HM262748WS | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 387000 lbf1720000 N | C0 - Static Radial Rating N/A 774000 lbf3440000 N |
CAD
N/A
|
| HM262749 | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 845000 lbf3760000 N |
CAD
N/A
|
| HM262749V | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 446000 lbf1980000 N | C0 - Static Radial Rating N/A 845000 lbf3760000 N |
CAD
N/A
|
| EE333137 | Series N/A 333000 | d - Cone Bore N/A 13.7500 in349.250 mm | B - Cone Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 304000 lbf1350000 N | C0 - Static Radial Rating N/A 626000 lbf2780000 N |
CAD
N/A
|