CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 2420 | Series N/A 2400 | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A
|
| 242375 | Series N/A 240000 | D - Cup Outer Diameter N/A 23.7500 in603.25 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A
|
| 24261 | Series N/A 24000 | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 243 | Series N/A 245 | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | C - Cup Width N/A 0.6693 in17 mm |
CAD
N/A
|
| 243250 | Series N/A 243000 | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A
|
| 243250W | Series N/A 243000 | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A
|
| 244235 | Series N/A 244000 | D - Cup Outer Diameter N/A 23.5000 in596.9 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 244X | Series N/A 245 | D - Cup Outer Diameter N/A 2.4375 in61.913 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A
|
| 24720 | Series N/A 24700 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A
|
| 24721 | Series N/A 24700 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A
|
| 24722 | Series N/A 24700 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A
|
| 251575 | Series N/A 250000 | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A
|
| 2520 | Series N/A 2500 | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A
|
| 2520A | Series N/A 2500 | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A
|
| 2522X | Series N/A 2500 | D - Cup Outer Diameter N/A 2.6250 in66.675 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A
|
| 2523 | Series N/A 2500 | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 2523-S | Series N/A 2500 | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 2525 | Series N/A 2500 | D - Cup Outer Diameter N/A 2.8355 in72.022 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 2526X | Series N/A 2500 | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 253 | Series N/A 255 | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | C - Cup Width N/A 0.6693 in17 mm |
CAD
N/A
|
| 2530 | Series N/A 2500 | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A
|
| 25518 | Series N/A 25500 | D - Cup Outer Diameter N/A 3.2273 in81.973 mm | C - Cup Width N/A 0.7525 in19.114 mm |
CAD
N/A
|
| 25519 | Series N/A 25500 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 25520 | Series N/A 25500 | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 25521 | Series N/A 25500 | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|