CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 25522 | Series N/A 25500 | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | C - Cup Width N/A 0.7525 in19.114 mm |
CAD
N/A
|
| 25523 | Series N/A 25500 | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|
| 25524 | Series N/A 25500 | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 25526 | Series N/A 25500 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 25527 | Series N/A 25500 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|
| 25528 | Series N/A 25500 | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 25530RB | Series N/A 25500 | D - Cup Outer Diameter N/A 3.3125 in84.138 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 25547RB | Series N/A 25500 | D - Cup Outer Diameter N/A 3.9368 in99.995 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A
|
| 25820 | Series N/A 25800 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 25821 | Series N/A 25800 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 2620 | Series N/A 2600 | D - Cup Outer Diameter N/A 2.4843 in63.101 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 262450 | Series N/A 260000 | D - Cup Outer Diameter N/A 24.5000 in622.300 mm | C - Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A
|
| 26274 | Series N/A 26000 | D - Cup Outer Diameter N/A 2.7450 in69.723 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 26283 | Series N/A 26000 | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 26283-S | Series N/A 26000 | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 2630 | Series N/A 2600 | D - Cup Outer Diameter N/A 2.4843 in63.101 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 26300 | Series N/A 26000 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 2631 | Series N/A 2600 | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 26334 | Series N/A 26000 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 2633X | Series N/A 2600 | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 26820 | Series N/A 26800 | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A
|
| 26821 | Series N/A 26800 | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | C - Cup Width N/A 0.9688 in24.608 mm |
CAD
N/A
|
| 26822 | Series N/A 26800 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 26822A | Series N/A 26800 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 26823 | Series N/A 26800 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A
|