CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 362X | Series N/A 365 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.7874 in20 mm |
CAD
N/A
|
| 363 | Series N/A 365 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.7874 in20 mm |
CAD
N/A
|
| 36300 | Series N/A 36000 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 363X | Series N/A 365 | D - Cup Outer Diameter N/A 3 1/2 in88.900 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 36620 | Series N/A 36600 | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | C - Cup Width N/A 0.9063 in23.020 mm |
CAD
N/A
|
| 36620P | Series N/A 36600 | D - Cup Outer Diameter N/A 7-5/8 in193.675 mm | C - Cup Width N/A 0.9063 in23.020 mm |
CAD
N/A
|
| 36626 | Series N/A 36600 | D - Cup Outer Diameter N/A 8 in203.2 mm | C - Cup Width N/A 0.9063 in23.020 mm |
CAD
N/A
|
| 36920 | Series N/A 36900 | D - Cup Outer Diameter N/A 8.9375 in227.013 mm | C - Cup Width N/A 0.9063 in23.020 mm |
CAD
N/A
|
| 372 | Series N/A 375 | D - Cup Outer Diameter N/A 3.937 in100 mm | C - Cup Width N/A 0.8592 in21.824 mm |
CAD
N/A
|
| 3720 | Series N/A 3700 | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 3720V | Series N/A 3700 | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 3726 | Series N/A 3700 | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 3727 | Series N/A 3700 | D - Cup Outer Diameter N/A 3.6875 in93.663 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 372A | Series N/A 375 | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A
|
| 373 | Series N/A 375 | D - Cup Outer Diameter N/A 3.937 in100 mm | C - Cup Width N/A 0.9842 in24.999 mm |
CAD
N/A
|
| 3730 | Series N/A 3700 | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 3731 | Series N/A 3700 | D - Cup Outer Diameter N/A 3.9362 in99.979 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 3732 | Series N/A 3700 | D - Cup Outer Diameter N/A 3.8750 in98.425 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 3733 | Series N/A 3700 | D - Cup Outer Diameter N/A 3.9385 in100.038 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 3735 | Series N/A 3700 | D - Cup Outer Diameter N/A 3.9386 in100.040 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A
|
| 374 | Series N/A 375 | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | C - Cup Width N/A 0.5938 in15.083 mm |
CAD
N/A
|
| 37624 | Series N/A 37000 | D - Cup Outer Diameter N/A 6.25 in158.750 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 37625 | Series N/A 37000 | D - Cup Outer Diameter N/A 6.25 in158.750 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 37625RB | Series N/A 37000 | D - Cup Outer Diameter N/A 6.25 in158.750 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 380190 | Series N/A 380000 | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | C - Cup Width N/A 2.875 in73.025 mm |
CAD
N/A
|