CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 414A | Series N/A 415 | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|
| 414X | Series N/A 415 | D - Cup Outer Diameter N/A 3 1/2 in88.900 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|
| 414XA | Series N/A 415 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|
| 421417 | Series N/A 420000 | D - Cup Outer Diameter N/A 14.1732 in359.999 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A
|
| 421437 | Series N/A 420000 | D - Cup Outer Diameter N/A 14.3720 in365.049 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A
|
| 421450 | Series N/A 420000 | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A
|
| 423296 | Series N/A 423000 | D - Cup Outer Diameter N/A 29.5200 in749.808 mm | C - Cup Width N/A 3.75 in95.25 mm |
CAD
N/A
|
| 423300 | Series N/A 423000 | D - Cup Outer Diameter N/A 29.9950 in761.873 mm | C - Cup Width N/A 3.75 in95.25 mm |
CAD
N/A
|
| 424405 | Series N/A 424000 | D - Cup Outer Diameter N/A 40.5000 in1028.7 mm | C - Cup Width N/A 4.75 in120.65 mm |
CAD
N/A
|
| 425299 | Series N/A 425000 | D - Cup Outer Diameter N/A 29.9950 in761.873 mm | C - Cup Width N/A 4 in101.6 mm |
CAD
N/A
|
| 42584 | Series N/A 42000 | D - Cup Outer Diameter N/A 5.8437 in148.430 mm | C - Cup Width N/A 0.8438 in21.433 mm |
CAD
N/A
|
| 42584XX | Series N/A 42000 | D - Cup Outer Diameter N/A 5.8437 in148.430 mm | C - Cup Width N/A 0.8438 in21.433 mm |
CAD
N/A
|
| 42585 | Series N/A 42000 | D - Cup Outer Diameter N/A 5.8437 in148.430 mm | C - Cup Width N/A 1 in25.4 mm |
CAD
N/A
|
| 42586 | Series N/A 42000 | D - Cup Outer Diameter N/A 5.8437 in148.430 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 42587 | Series N/A 42000 | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | C - Cup Width N/A 0.9688 in24.608 mm |
CAD
N/A
|
| 42590 | Series N/A 42000 | D - Cup Outer Diameter N/A 5.9045 in149.974 mm | C - Cup Width N/A 0.9688 in24.608 mm |
CAD
N/A
|
| 42620 | Series N/A 42600 | D - Cup Outer Diameter N/A 5 in127 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|
| 42624 | Series N/A 42600 | D - Cup Outer Diameter N/A 5.1171 in129.974 mm | C - Cup Width N/A 1.063 in27 mm |
CAD
N/A
|
| 426330 | Series N/A 426000 | D - Cup Outer Diameter N/A 33.0000 in838.200 mm | C - Cup Width N/A 4.125 in104.775 mm |
CAD
N/A
|
| 428420 | Series N/A 428000 | D - Cup Outer Diameter N/A 42.0000 in1066.800 mm | C - Cup Width N/A 5.5000 in139.700 mm |
CAD
N/A
|
| 428423 | Series N/A 428000 | D - Cup Outer Diameter N/A 42.1220 in1069.899 mm | C - Cup Width N/A 5.5000 in139.700 mm |
CAD
N/A
|
| 429XS | Series N/A 435 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 1 in25.4 mm |
CAD
N/A
|
| 430X | Series N/A 435 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|
| 431575 | Series N/A 430000 | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A
|
| 432 | Series N/A 435 | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|