CAD (0)
  • Cart is empty
651 - 675 of 1852 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 544000 N/A 11.8125 in300.038 mm N/A 0.9375 in23.813 mm N/A
N/A 544000 N/A 11.8125 in300.038 mm N/A 0.9375 in23.813 mm N/A
N/A 545000 N/A 13.9375 in354.013 mm N/A 0.875 in22.225 mm N/A
N/A 545000 N/A 14.125 in358.775 mm N/A 0.875 in22.225 mm N/A
N/A 546000 N/A 35.4950 in901.573 mm N/A 7.5 in190.5 mm N/A
N/A 547000 N/A 48.0000 in1219.200 mm N/A 7.375 in187.325 mm N/A
N/A 555 N/A 4-7/8 in123.825 mm N/A 1.3125 in33.338 mm N/A
N/A 5500 N/A 4.7343 in120.251 mm N/A 1.4375 in36.513 mm N/A
N/A 5500 N/A 5.1181 in130 mm N/A 1.4375 in36.513 mm N/A
N/A 5500 N/A 4.7343 in120.251 mm N/A 1.4375 in36.513 mm N/A
N/A 555 N/A 4-7/8 in123.825 mm N/A 1.1875 in30.163 mm N/A
N/A 555 N/A 4-7/8 in123.825 mm N/A 1.1875 in30.163 mm N/A
N/A 555 N/A 4-7/8 in123.825 mm N/A 1.1875 in30.163 mm N/A
N/A 555 N/A 4-7/8 in123.825 mm N/A 1.062 in26.975 mm N/A
N/A 555 N/A 4-7/8 in123.825 mm N/A 1.25 in31.75 mm N/A
N/A 5500 N/A 4 13/16 in122.238 mm N/A 1.4375 in36.513 mm N/A
N/A 5500 N/A 4 13/16 in122.238 mm N/A 1.4375 in36.513 mm N/A
N/A 555 N/A 4.9213 in125.001 mm N/A 1.1875 in30.163 mm N/A
N/A 555 N/A 5.1205 in130.061 mm N/A 1.1875 in30.163 mm N/A
N/A 555 N/A 5.1159 in129.944 mm N/A 1.1875 in30.163 mm N/A
N/A 555 N/A 4 13/16 in122.238 mm N/A 1.1875 in30.163 mm N/A
N/A 55000C N/A 4.3301 in109.985 mm N/A 0.7766 in19.726 mm N/A
N/A 55000C N/A 4.3750 in111.125 mm N/A 0.8125 in20.638 mm N/A
N/A 55000C N/A 4-7/16 in112.713 mm N/A 0.8125 in20.638 mm N/A
N/A 560000 N/A 12.5000 in317.500 mm N/A 2.125 in53.975 mm N/A
651 - 675 of 1852 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »