CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 561279 | Series N/A 560000 | D - Cup Outer Diameter N/A 12.75 in323.85 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 562 | Series N/A 565 | D - Cup Outer Diameter N/A 5.1200 in130.048 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 562X | Series N/A 565 | D - Cup Outer Diameter N/A 5.1181 in130 mm | C - Cup Width N/A 1.1417 in28.999 mm |
CAD
N/A
|
| 563 | Series N/A 565 | D - Cup Outer Diameter N/A 5 in127 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 563A | Series N/A 565 | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 563X | Series N/A 565 | D - Cup Outer Diameter N/A 5 in127 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 564 | Series N/A 565 | D - Cup Outer Diameter N/A 5.1875 in131.763 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A
|
| 56650 | Series N/A 56000 | D - Cup Outer Diameter N/A 6 1/2 in165.1 mm | C - Cup Width N/A 1.0625 in26.988 mm |
CAD
N/A
|
| 56662 | Series N/A 56000 | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | C - Cup Width N/A 1.0625 in26.988 mm |
CAD
N/A
|
| 572 | Series N/A 575 | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 5720 | Series N/A 5700 | D - Cup Outer Diameter N/A 5.5960 in142.138 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 5722 | Series N/A 5700 | D - Cup Outer Diameter N/A 5.5150 in140.081 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| 572650 | Series N/A 570000 | D - Cup Outer Diameter N/A 26.5000 in673.100 mm | C - Cup Width N/A 2.375 in60.325 mm |
CAD
N/A
|
| 572A | Series N/A 575 | D - Cup Outer Diameter N/A 5.5111 in139.982 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 572-S | Series N/A 575 | D - Cup Outer Diameter N/A 5.5000 in139.700 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 572X | Series N/A 575 | D - Cup Outer Diameter N/A 5.5000 in139.700 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 572XS | Series N/A 575 | D - Cup Outer Diameter N/A 5.5000 in139.700 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 5735 | Series N/A 5700 | D - Cup Outer Diameter N/A 5.3438 in135.733 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 5735V | Series N/A 5700 | D - Cup Outer Diameter N/A 5.3438 in135.733 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 574 | Series N/A 575 | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 581200 | Series N/A 580000 | D - Cup Outer Diameter N/A 12 in304.8 mm | C - Cup Width N/A 2.1875 in55.563 mm |
CAD
N/A
|
| 591326 | Series N/A 590000 | D - Cup Outer Diameter N/A 13.2500 in336.550 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 591350 | Series N/A 590000 | D - Cup Outer Diameter N/A 13-1/2 in342.900 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 592 | Series N/A 595 | D - Cup Outer Diameter N/A 6 in152.400 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A
|
| 592A | Series N/A 595 | D - Cup Outer Diameter N/A 6 in152.400 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A
|