CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 592AS | Series N/A 595 | D - Cup Outer Diameter N/A 6 in152.400 mm | C - Cup Width N/A 1.0312 in26.192 mm |
CAD
N/A
|
| 592AX | Series N/A 595 | D - Cup Outer Diameter N/A 5.8200 in147.828 mm | C - Cup Width N/A 1.0312 in26.192 mm |
CAD
N/A
|
| 592-S | Series N/A 595 | D - Cup Outer Diameter N/A 6 in152.400 mm | C - Cup Width N/A 1.5625 in39.688 mm |
CAD
N/A
|
| 592XE | Series N/A 595 | D - Cup Outer Diameter N/A 5.8125 in147.638 mm | C - Cup Width N/A 1.0312 in26.192 mm |
CAD
N/A
|
| 592XS | Series N/A 595 | D - Cup Outer Diameter N/A 5.8125 in147.638 mm | C - Cup Width N/A 1.0312 in26.192 mm |
CAD
N/A
|
| 593X | Series N/A 595 | D - Cup Outer Diameter N/A 5.9055 in150 mm | C - Cup Width N/A 1.063 in27 mm |
CAD
N/A
|
| 59412 | Series N/A 59000 | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 59413 | Series N/A 59000 | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 59425 | Series N/A 59000 | D - Cup Outer Diameter N/A 4.25 in107.95 mm | C - Cup Width N/A 1.125 in28.575 mm |
CAD
N/A
|
| 59429 | Series N/A 59000 | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | C - Cup Width N/A 1.0625 in26.988 mm |
CAD
N/A
|
| 59429RB | Series N/A 59000 | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | C - Cup Width N/A 1.0625 in26.988 mm |
CAD
N/A
|
| 6 | Series N/A 5C | D - Cup Outer Diameter N/A 1.7500 in44.450 mm | C - Cup Width N/A 0.3750 in9.525 mm |
CAD
N/A
|
| 607140 | Series N/A 607000 | D - Cup Outer Diameter N/A 14 in355.6 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 612 | Series N/A 615 | D - Cup Outer Diameter N/A 4 3/4 in120.650 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 612A | Series N/A 615 | D - Cup Outer Diameter N/A 4.7260 in120.040 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 612-S | Series N/A 615 | D - Cup Outer Diameter N/A 4 3/4 in120.650 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 612V | Series N/A 615 | D - Cup Outer Diameter N/A 4 3/4 in120.650 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 612X | Series N/A 615 | D - Cup Outer Diameter N/A 4 3/4 in120.650 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 613-S | Series N/A 615 | D - Cup Outer Diameter N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A
|
| 613X | Series N/A 615 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Cup Width N/A 1.22 in30.988 mm |
CAD
N/A
|
| 614X | Series N/A 615 | D - Cup Outer Diameter N/A 4.5276 in115.001 mm | C - Cup Width N/A 1.24 in31.496 mm |
CAD
N/A
|
| 620220 | Series N/A 620000 | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | C - Cup Width N/A 2.75 in69.85 mm |
CAD
N/A
|
| 6220 | Series N/A 6200 | D - Cup Outer Diameter N/A 5 in127 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A
|
| 631480 | Series N/A 631000 | D - Cup Outer Diameter N/A 48.0000 in1219.200 mm | C - Cup Width N/A 6.5 in165.1 mm |
CAD
N/A
|
| 631482 | Series N/A 631000 | D - Cup Outer Diameter N/A 48.0265 in1219.873 mm | C - Cup Width N/A 6.6040 in167.742 mm |
CAD
N/A
|