CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 631484 | Series N/A 631000 | D - Cup Outer Diameter N/A 48.0265 in1219.873 mm | C - Cup Width N/A 6.5054 in165.237 mm |
CAD
N/A
|
| 632 | Series N/A 635 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 6320 | Series N/A 6300 | D - Cup Outer Diameter N/A 5.3447 in135.755 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 6320V | Series N/A 6300 | D - Cup Outer Diameter N/A 5.3447 in135.755 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 6321 | Series N/A 6300 | D - Cup Outer Diameter N/A 5.1875 in131.763 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 6325 | Series N/A 6300 | D - Cup Outer Diameter N/A 5.3150 in135.001 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 632A | Series N/A 635 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Cup Width N/A 1.5625 in39.688 mm |
CAD
N/A
|
| 633 | Series N/A 635 | D - Cup Outer Diameter N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 633X | Series N/A 635 | D - Cup Outer Diameter N/A 5.1181 in130 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 634510 | Series N/A 634000 | D - Cup Outer Diameter N/A 51.0000 in1295.400 mm | C - Cup Width N/A 7.625 in193.675 mm |
CAD
N/A
|
| 634W | Series N/A 635 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Cup Width N/A 1.4063 in35.72 mm |
CAD
N/A
|
| 640260 | Series N/A 640000 | D - Cup Outer Diameter N/A 26.0 in660.400 mm | C - Cup Width N/A 2.75 in69.85 mm |
CAD
N/A
|
| 641265 | Series N/A 641000 | D - Cup Outer Diameter N/A 26.5000 in673.100 mm | C - Cup Width N/A 3 in76.2 mm |
CAD
N/A
|
| 6420 | Series N/A 6400 | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 6420A | Series N/A 6400 | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 6424 | Series N/A 6400 | D - Cup Outer Diameter N/A 5.9055 in150 mm | C - Cup Width N/A 1.7717 in45.001 mm |
CAD
N/A
|
| 6427 | Series N/A 6400 | D - Cup Outer Diameter N/A 6.1875 in157.163 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 64700 | Series N/A 64000 | D - Cup Outer Diameter N/A 7.0000 in177.800 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A
|
| 64700V | Series N/A 64000 | D - Cup Outer Diameter N/A 7.0000 in177.800 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A
|
| 64701X | Series N/A 64000 | D - Cup Outer Diameter N/A 7.0079 in178.001 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A
|
| 64708 | Series N/A 64000 | D - Cup Outer Diameter N/A 7.0856 in179.974 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A
|
| 64713 | Series N/A 64000 | D - Cup Outer Diameter N/A 7-1/8 in180.975 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A
|
| 647285 | Series N/A 647000 | D - Cup Outer Diameter N/A 28.5000 in723.900 mm | C - Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A
|
| 649310 | Series N/A 649000 | D - Cup Outer Diameter N/A 31.0000 in787.4 mm | C - Cup Width N/A 2.75 in69.85 mm |
CAD
N/A
|
| 650270 | Series N/A 650000 | D - Cup Outer Diameter N/A 26.9960 in685.698 mm | C - Cup Width N/A 5.625 in142.875 mm |
CAD
N/A
|