CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 753X | Series N/A 755 | D - Cup Outer Diameter N/A 6.2992 in160 mm | C - Cup Width N/A 1.4961 in38.001 mm |
CAD
N/A
|
| 755360 | Series N/A 755000 | D - Cup Outer Diameter N/A 36.0000 in914.400 mm | C - Cup Width N/A 2.375 in60.325 mm |
CAD
N/A
|
| 755363 | Series N/A 755000 | D - Cup Outer Diameter N/A 36.5000 in927.100 mm | C - Cup Width N/A 2.375 in60.325 mm |
CAD
N/A
|
| 763410 | Series N/A 763000 | D - Cup Outer Diameter N/A 41.0000 in1041.400 mm | C - Cup Width N/A 2.625 in66.675 mm |
CAD
N/A
|
| 772 | Series N/A 775 | D - Cup Outer Diameter N/A 7-1/8 in180.975 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A
|
| 772A | Series N/A 775 | D - Cup Outer Diameter N/A 6.8750 in174.625 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A
|
| 773 | Series N/A 775 | D - Cup Outer Diameter N/A 7.0866 in180 mm | C - Cup Width N/A 1.5748 in40 mm |
CAD
N/A
|
| 773AA | Series N/A 775 | D - Cup Outer Diameter N/A 7.0856 in179.974 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A
|
| 776520 | Series N/A 776000 | D - Cup Outer Diameter N/A 52.0000 in1320.800 mm | C - Cup Width N/A 2.75 in69.85 mm |
CAD
N/A
|
| 77675 | Series N/A 77000 | D - Cup Outer Diameter N/A 6.7500 in171.450 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A
|
| 77676X | Series N/A 77000 | D - Cup Outer Diameter N/A 6.7500 in171.450 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A
|
| 781400 | Series N/A 780000 | D - Cup Outer Diameter N/A 14 in355.6 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A
|
| 78537 | Series N/A 78000 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Cup Width N/A 0.9260 in23.520 mm |
CAD
N/A
|
| 78551 | Series N/A 78000 | D - Cup Outer Diameter N/A 5.5130 in140.030 mm | C - Cup Width N/A 0.9260 in23.520 mm |
CAD
N/A
|
| 78571 | Series N/A 78000 | D - Cup Outer Diameter N/A 5.7080 in144.983 mm | C - Cup Width N/A 0.9058 in23.007 mm |
CAD
N/A
|
| 790221 | Series N/A 790000 | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | C - Cup Width N/A 3.875 in98.425 mm |
CAD
N/A
|
| 792 | Series N/A 795 | D - Cup Outer Diameter N/A 8.1250 in206.375 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 793 | Series N/A 795 | D - Cup Outer Diameter N/A 8.1250 in206.375 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 7A | Series N/A 5C | D - Cup Outer Diameter N/A 1.9352 in49.154 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|
| 80217 | Series N/A 80000 | D - Cup Outer Diameter N/A 21.7500 in552.450 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 80222 | Series N/A 80000 | D - Cup Outer Diameter N/A 22.2500 in565.150 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 80325 | Series N/A 80300 | D - Cup Outer Diameter N/A 21.0 in533.400 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 80418 | Series N/A 80400 | D - Cup Outer Diameter N/A 23.5000 in596.9 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A
|
| 80425 | Series N/A 80400 | D - Cup Outer Diameter N/A 24.2500 in615.950 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A
|
| 80720 | Series N/A 80700 | D - Cup Outer Diameter N/A 29.0000 in736.600 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A
|