CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 854V | Series N/A 855 | D - Cup Outer Diameter N/A 7.5 in190.5 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 854X | Series N/A 855 | D - Cup Outer Diameter N/A 7.875 in200.025 mm | C - Cup Width N/A 1.9375 in49.213 mm |
CAD
N/A
|
| 85845 | Series N/A 85000 | D - Cup Outer Diameter N/A 8.4375 in214.313 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A
|
| 86100 | Series N/A 86000 | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A
|
| 86100W | Series N/A 86000 | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A
|
| 86105 | Series N/A 86000 | D - Cup Outer Diameter N/A 10.5 in266.7 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A
|
| 87111 | Series N/A 87000 | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A
|
| 87111XX | Series N/A 87000 | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A
|
| 88126 | Series N/A 88000 | D - Cup Outer Diameter N/A 12.6250 in320.675 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A
|
| 88126-SA | Series N/A 88000 | D - Cup Outer Diameter N/A 12.6250 in320.675 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A
|
| 88128 | Series N/A 88000 | D - Cup Outer Diameter N/A 12.875 in327.025 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 8820 | Series N/A 8800 | D - Cup Outer Diameter N/A 13-1/2 in342.900 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 89148 | Series N/A 89000 | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A
|
| 89150 | Series N/A 89000 | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 892 | Series N/A 895 | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 8920 | Series N/A 8900 | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 892-SA | Series N/A 895 | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 90744 | Series N/A 90000 | D - Cup Outer Diameter N/A 7.4375 in188.913 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 91112 | Series N/A 91000 | D - Cup Outer Diameter N/A 11.25 in285.750 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A
|
| 9120 | Series N/A 9100 | D - Cup Outer Diameter N/A 6.25 in158.750 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 9121 | Series N/A 9100 | D - Cup Outer Diameter N/A 6 in152.400 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 912400 | Series N/A 910000 | D - Cup Outer Diameter N/A 24.0 in609.600 mm | C - Cup Width N/A 2.375 in60.325 mm |
CAD
N/A
|
| 921850 | Series N/A 920000 | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | C - Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A
|
| 921875 | Series N/A 920000 | D - Cup Outer Diameter N/A 18.7500 in476.250 mm | C - Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A
|
| 9220 | Series N/A 9200 | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|