CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 95929 | Series N/A 95000 | D - Cup Outer Diameter N/A 9.2510 in234.975 mm | C - Cup Width N/A 1.9665 in49.949 mm |
CAD
N/A
|
| 95930 | Series N/A 95000 | D - Cup Outer Diameter N/A 9.2894 in235.951 mm | C - Cup Width N/A 1.9375 in49.213 mm |
CAD
N/A
|
| 95962 | Series N/A 95000 | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | C - Cup Width N/A 1.9375 in49.213 mm |
CAD
N/A
|
| 95975 | Series N/A 95000 | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | C - Cup Width N/A 1.9375 in49.213 mm |
CAD
N/A
|
| 96140 | Series N/A 96000 | D - Cup Outer Diameter N/A 14 in355.6 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| 972100 | Series N/A 970000 | D - Cup Outer Diameter N/A 21.0 in533.400 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A
|
| 97900 | Series N/A 97000 | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A
|
| 97905X | Series N/A 97000 | D - Cup Outer Diameter N/A 9.0551 in230 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A
|
| 982900 | Series N/A 980000 | D - Cup Outer Diameter N/A 29.0000 in736.600 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 98788 | Series N/A 98000 | D - Cup Outer Diameter N/A 7.874 in200 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 98788-SA | Series N/A 98000 | D - Cup Outer Diameter N/A 7.874 in200 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 99097 | Series N/A 99000 | D - Cup Outer Diameter N/A 9.8415 in249.974 mm | C - Cup Width N/A 2.1024 in53.401 mm |
CAD
N/A
|
| 99098X | Series N/A 99000 | D - Cup Outer Diameter N/A 9.8425 in250 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| 99100 | Series N/A 99000 | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| 99100P | Series N/A 99000 | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| 99100-S | Series N/A 99000 | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| 99100W | Series N/A 99000 | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| 9920 | Series N/A 9900 | D - Cup Outer Diameter N/A 13.0000 in330.200 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A
|
| 992550 | Series N/A 990000 | D - Cup Outer Diameter N/A 25.5000 in647.700 mm | C - Cup Width N/A 3.5 in88.9 mm |
CAD
N/A
|
| A2126 | Series N/A A2000 | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | C - Cup Width N/A 0.3125 in7.938 mm |
CAD
N/A
|
| A2127 | Series N/A A2000 | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | C - Cup Width N/A 0.3755 in9.538 mm |
CAD
N/A
|
| A4138 | Series N/A A4000 | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | C - Cup Width N/A 0.3437 in8.730 mm |
CAD
N/A
|
| A5144 | Series N/A A5000 | D - Cup Outer Diameter N/A 1.4380 in36.525 mm | C - Cup Width N/A 0.3125 in7.938 mm |
CAD
N/A
|
| A5144V | Series N/A A5000 | D - Cup Outer Diameter N/A 1.4380 in36.525 mm | C - Cup Width N/A 0.3125 in7.938 mm |
CAD
N/A
|
| A6157 | Series N/A A6000 | D - Cup Outer Diameter N/A 1.5745 in39.992 mm | C - Cup Width N/A 0.3750 in9.525 mm |
CAD
N/A
|