CAD (0)
  • Cart is empty
976 - 1000 of 1852 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A A6000 N/A 1.5741 in39.982 mm N/A 0.3750 in9.525 mm N/A
N/A A6000 N/A 1.6250 in41.275 mm N/A 0.3437 in8.730 mm N/A
N/A 1700 N/A 2.2400 in56.896 mm N/A 0.625 in15.875 mm N/A
N/A N/A 13.2500 in336.550 mm N/A 2.875 in73.025 mm N/A
N/A N/A 19.2500 in488.950 mm N/A 2.875 in73.025 mm N/A
N/A N/A 20.5625 in522.288 mm N/A 2.4375 in61.913 mm N/A
N/A N/A 26.7500 in679.450 mm N/A 4 in101.6 mm N/A
N/A N/A 16.0000 in406.400 mm N/A 2.2500 in57.150 mm N/A
N/A N/A 22.0000 in558.800 mm N/A 3.875 in98.425 mm N/A
N/A N/A 23.5000 in596.9 mm N/A 2.125 in53.975 mm N/A
N/A N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A
N/A N/A 12.25 in311.15 mm N/A 2.5625 in65.088 mm N/A
N/A N/A 12.5000 in317.500 mm N/A 1.8125 in46.038 mm N/A
N/A N/A 23.2500 in590.550 mm N/A 3.5 in88.9 mm N/A
N/A N/A 16.0000 in406.400 mm N/A 2.375 in60.325 mm N/A
N/A N/A 16.6250 in422.275 mm N/A 2.625 in66.675 mm N/A
N/A N/A 20.6250 in523.875 mm N/A 3.125 in79.375 mm N/A
N/A N/A 21.7500 in552.450 mm N/A 1.25 in31.75 mm N/A
N/A N/A 22.5000 in571.500 mm N/A 2.625 in66.675 mm N/A
N/A N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A
N/A N/A 35.5000 in901.700 mm N/A 4.375 in111.125 mm N/A
N/A N/A 13.2500 in336.550 mm N/A 3.0625 in77.788 mm N/A
N/A N/A 17.6250 in447.675 mm N/A 2.6875 in68.263 mm N/A
N/A N/A 19.0000 in482.600 mm N/A 2.875 in73.025 mm N/A
N/A N/A 23.7500 in603.25 mm N/A 2 in50.8 mm N/A
976 - 1000 of 1852 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »