CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 14276 | Series N/A 14000 | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 14277 | Series N/A 14000 | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | C - Cup Width N/A 0.7250 in18.415 mm |
CAD
N/A
|
| 14282 | Series N/A 14000 | D - Cup Outer Diameter N/A 2.8345 in71.996 mm | C - Cup Width N/A 0.5918 in15.032 mm |
CAD
N/A
|
| 14283 | Series N/A 14000 | D - Cup Outer Diameter N/A 2.8380 in72.085 mm | C - Cup Width N/A 0.7250 in18.415 mm |
CAD
N/A
|
| 14284 | Series N/A 14000 | D - Cup Outer Diameter N/A 2.8345 in71.996 mm | C - Cup Width N/A 0.7250 in18.415 mm |
CAD
N/A
|
| 14299 | Series N/A 14000 | D - Cup Outer Diameter N/A 3.0625 in77.788 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 14525 | Series N/A 14500 | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 15243 | Series N/A 15000 | D - Cup Outer Diameter N/A 2.4375 in61.913 mm | C - Cup Width N/A 0.5625 in14.288 mm |
CAD
N/A
|
| 15244 | Series N/A 15000 | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 15244X | Series N/A 15000 | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 15245 | Series N/A 15000 | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | C - Cup Width N/A 0.5625 in14.288 mm |
CAD
N/A
|
| 15249 | Series N/A 15000 | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 15250 | Series N/A 15000 | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 15250R | Series N/A 15000 | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | C - Cup Width N/A 0.5625 in14.288 mm |
CAD
N/A
|
| 15250RB | Series N/A 15000 | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 15250X | Series N/A 15000 | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 153 | Series N/A 155 | D - Cup Outer Diameter N/A 2.0472 in51.999 mm | C - Cup Width N/A 0.5900 in14.986 mm |
CAD
N/A
|
| 1530 | Series N/A 1500 | D - Cup Outer Diameter N/A 1.8025 in45.784 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 153100 | Series N/A 153000 | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | C - Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A
|
| 153101 | Series N/A 153000 | D - Cup Outer Diameter N/A 10.1875 in258.763 mm | C - Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A
|
| 153102 | Series N/A 153000 | D - Cup Outer Diameter N/A 10-1/4 in260.350 mm | C - Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A
|
| 154103 | Series N/A 154000 | D - Cup Outer Diameter N/A 10.3150 in262.001 mm | C - Cup Width N/A 2.2835 in58.001 mm |
CAD
N/A
|
| 15520 | Series N/A 15500 | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A
|
| 15520RB | Series N/A 15500 | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A
|
| 15522A | Series N/A 15500 | D - Cup Outer Diameter N/A 2.3437 in59.530 mm | C - Cup Width N/A 0.5938 in15.083 mm |
CAD
N/A
|