CAD (0)
  • Cart is empty
1276 - 1300 of 1852 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A HM212000 N/A 4 13/16 in122.238 mm N/A 1.1700 in29.718 mm N/A
N/A HM215200 N/A 5.1959 in131.976 mm N/A 1.2598 in31.999 mm N/A
N/A HM218200 N/A 5.7864 in146.975 mm N/A 1.2795 in32.499 mm N/A
N/A HM220100 N/A 6.1801 in156.975 mm N/A 1.3386 in34 mm N/A
N/A HM516400 N/A 5 1/4 in133.350 mm N/A 1.2813 in32.545 mm N/A
N/A HM518400 N/A 6 in152.400 mm N/A 1.1875 in30.163 mm N/A
N/A HM813800 N/A 5 in127 mm N/A 1.0625 in26.988 mm N/A
N/A HM88500 N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A
N/A HM88600 N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A
N/A KHM89400 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A
N/A L327200 N/A 6.9688 in177.008 mm N/A 0.8125 in20.638 mm N/A
N/A L432300 N/A 8.0938 in205.583 mm N/A 0.7188 in18.258 mm N/A
N/A L435000 N/A 8-3/4 in222.250 mm N/A 0.75 in19.05 mm N/A
N/A L44600 N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A
N/A L44600 N/A 1.9800 in50.292 mm N/A 0.4397 in11.168 mm N/A
N/A L45400 N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A
N/A L45400C N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A
N/A L45400U N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A
N/A L507900C N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A
N/A L540000 N/A 10.0000 in254.000 mm N/A 0.8438 in21.433 mm N/A
N/A L624500 N/A 6.3125 in160.338 mm N/A 0.6563 in16.670 mm N/A
N/A L630300 N/A 7.5625 in192.088 mm N/A 0.7480 in18.999 mm N/A
N/A L730600 N/A 8 in203.2 mm N/A 0.8440 in21.438 mm N/A
N/A LL225700 N/A 6.5313 in165.895 mm N/A 0.5313 in13.495 mm N/A
N/A LL352100 N/A 12.5000 in317.500 mm N/A 0.7200 in18.288 mm N/A
1276 - 1300 of 1852 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »