CAD (0)
▾
Tapered Roller Bearings - Single Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 19283 | Series N/A 19000 | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | C - Cup Width N/A 0.5625 in14.288 mm |
CAD
N/A
|
| 19283X | Series N/A 19000 | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | C - Cup Width N/A 0.5625 in14.288 mm |
CAD
N/A
|
| 1929 | Series N/A 1900 | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | C - Cup Width N/A 0.5937 in15.080 mm |
CAD
N/A
|
| 1930 | Series N/A 1900 | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 1931 | Series N/A 1900 | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 1932 | Series N/A 1900 | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | C - Cup Width N/A 0.5937 in15.080 mm |
CAD
N/A
|
| 195116X | Series N/A 195000 | D - Cup Outer Diameter N/A 11.625 in295.275 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A
|
| 197100 | Series N/A 197000 | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | C - Cup Width N/A 1.9375 in49.213 mm |
CAD
N/A
|
| 201800 | Series N/A 200000 | D - Cup Outer Diameter N/A 18 in457.2 mm | C - Cup Width N/A 1.6875 in42.863 mm |
CAD
N/A
|
| 203190 | Series N/A 203000 | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 204190 | Series N/A 204000 | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | C - Cup Width N/A 2.0938 in53.183 mm |
CAD
N/A
|
| 211300 | Series N/A 210000 | D - Cup Outer Diameter N/A 13.0000 in330.200 mm | C - Cup Width N/A 1.6875 in42.863 mm |
CAD
N/A
|
| 21212 | Series N/A 21000 | D - Cup Outer Diameter N/A 2.1250 in53.975 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 21213 | Series N/A 21000 | D - Cup Outer Diameter N/A 2.1250 in53.975 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A
|
| 213843 | Series N/A 213000 | D - Cup Outer Diameter N/A 8.4375 in214.313 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 215096 | Series N/A 215000 | D - Cup Outer Diameter N/A 9.8750 in250.825 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A
|
| 215098 | Series N/A 215000 | D - Cup Outer Diameter N/A 9.8750 in250.825 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A
|
| 217112 | Series N/A 217000 | D - Cup Outer Diameter N/A 11.25 in285.750 mm | C - Cup Width N/A 2.1875 in55.563 mm |
CAD
N/A
|
| 217112W | Series N/A 217000 | D - Cup Outer Diameter N/A 11.25 in285.750 mm | C - Cup Width N/A 2.1875 in55.563 mm |
CAD
N/A
|
| 219117 | Series N/A 219000 | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A
|
| 219122 | Series N/A 219000 | D - Cup Outer Diameter N/A 12.25 in311.15 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A
|
| 221575 | Series N/A 220000 | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | C - Cup Width N/A 1.8125 in46.038 mm |
CAD
N/A
|
| 222126 | Series N/A 222000 | D - Cup Outer Diameter N/A 12.5970 in319.964 mm | C - Cup Width N/A 2.5625 in65.088 mm |
CAD
N/A
|
| 222128 | Series N/A 222000 | D - Cup Outer Diameter N/A 12.6250 in320.675 mm | C - Cup Width N/A 2.5625 in65.088 mm |
CAD
N/A
|
| 22325 | Series N/A 22000 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Cup Width N/A 0.5937 in15.080 mm |
CAD
N/A
|