CAD (0)
▾
Tapered Roller Bearings - Single Cups - Metric
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y32218M | Series N/A 32218M | D - Cup Outer Diameter N/A 160 mm6.2992 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A
|
| Y32318M | Series N/A 32318M | D - Cup Outer Diameter N/A 190 mm7.4803 in | C - Cup Width N/A 53 mm2.0866 in |
CAD
N/A
|
| Y33018 | Series N/A 33018 | D - Cup Outer Diameter N/A 140 mm5.5118 in | C - Cup Width N/A 32.5 mm1.2795 in |
CAD
N/A
|
| Y33118 | Series N/A 33118 | D - Cup Outer Diameter N/A 150 mm5.9055 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A
|
| Y33118M | Series N/A 33118M | D - Cup Outer Diameter N/A 150 mm5.9055 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A
|
| JF9510 | Series N/A JF9500 | D - Cup Outer Diameter N/A 160 mm6.2992 in | C - Cup Width N/A 38 mm1.4961 in |
CAD
N/A
|
| JL819310 | Series N/A L819300 | D - Cup Outer Diameter N/A 135 mm5.3150 in | C - Cup Width N/A 14 mm0.5512 in |
CAD
N/A
|
| JM719113 | Series N/A M719100 | D - Cup Outer Diameter N/A 150 mm5.9055 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| JP10010 | Series N/A JP10000 | D - Cup Outer Diameter N/A 145 mm5.7087 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A
|
| JP10010A | Series N/A JP10000 | D - Cup Outer Diameter N/A 145 mm5.7087 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A
|
| JW9510 | Series N/A JW9500 | D - Cup Outer Diameter N/A 180 mm7.0866 in | C - Cup Width N/A 33 mm1.2992 in |
CAD
N/A
|
| KJF9510 | Series N/A JF9500 | D - Cup Outer Diameter N/A 160 mm6.2992 in | C - Cup Width N/A 38 mm1.4961 in |
CAD
N/A
|
| KJL819310 | Series N/A L819300 | D - Cup Outer Diameter N/A 135 mm5.3150 in | C - Cup Width N/A 14 mm0.5512 in |
CAD
N/A
|
| Y30219 | Series N/A 30219 | D - Cup Outer Diameter N/A 170 mm6.6929 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y30219CM | Series N/A 30219C | D - Cup Outer Diameter N/A 170 mm6.6929 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y30219M | Series N/A 30219M | D - Cup Outer Diameter N/A 170 mm6.6929 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y32019X | Series N/A 32019X | D - Cup Outer Diameter N/A 145 mm5.7087 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A
|
| Y32019XM | Series N/A 32019XM | D - Cup Outer Diameter N/A 145 mm5.7087 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A
|
| Y32219 | Series N/A 32219 | D - Cup Outer Diameter N/A 170 mm6.6929 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A
|
| Y32219M | Series N/A 32219M | D - Cup Outer Diameter N/A 170 mm6.6929 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A
|
| Y33019 | Series N/A 33019 | D - Cup Outer Diameter N/A 145 mm5.7087 in | C - Cup Width N/A 32.5 mm1.2795 in |
CAD
N/A
|
| JHH224315 | Series N/A HH224300 | D - Cup Outer Diameter N/A 215 mm8.4646 in | C - Cup Width N/A 53.975 mm2.125 in |
CAD
N/A
|
| JHM720210 | Series N/A HM720200 | D - Cup Outer Diameter N/A 160 mm6.2992 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A
|
| JHM720210P | Series N/A HM720200 | D - Cup Outer Diameter N/A 160 mm6.2992 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A
|
| JLM820012 | Series N/A LM820000 | D - Cup Outer Diameter N/A 150 mm5.9055 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|