CAD (0)
  • Cart is empty
76 - 100 of 483 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 32309M N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A
N/A JF4500 N/A 95 mm3.7402 in N/A 30 mm1.1811 in N/A
N/A LM603000 N/A 78 mm3.0709 in N/A 15 mm0.5906 in N/A
N/A JT4500 N/A 90 mm3.5433 in N/A 26 mm1.0236 in N/A
N/A JW4500 N/A 95 mm3.7402 in N/A 20 mm0.7874 in N/A
N/A LM102900 N/A 75 mm2.9528 in N/A 15.800 mm0.6220 in N/A
N/A LM603000 N/A 78 mm3.0709 in N/A 15 mm0.5906 in N/A
N/A 30209M N/A 85 mm3.3465 in N/A 16 mm0.6299 in N/A
N/A 30209U N/A 85 mm3.3465 in N/A 16 mm0.6299 in N/A
N/A 30309M N/A 100 mm3.937 in N/A 22 mm0.8661 in N/A
N/A 31309M N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A
N/A 32009X N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A
N/A 32009XC N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A
N/A 32009XM N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A
N/A 32209 N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A
N/A 32209M N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A
N/A 32209U N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A
N/A 32309 N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A
N/A 32309-B N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A
N/A 33109 N/A 80 mm3.1496 in N/A 20.500 mm0.8071 in N/A
N/A 33209 N/A 85 mm3.3465 in N/A 25 mm0.9843 in N/A
N/A 33212 N/A 110 mm4.3307 in N/A 29 mm1.1417 in N/A
N/A LM104900 N/A 82.000 mm3.2283 in N/A 17 mm0.6693 in N/A
N/A LM104900 N/A 82.000 mm3.2283 in N/A 17 mm0.6693 in N/A
N/A LM104900 N/A 88.000 mm3.4646 in N/A 17 mm0.6693 in N/A
76 - 100 of 483 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »