CAD (0)
  • Cart is empty
101 - 125 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 475 N/A 4.7244 in120 mm N/A 0.9542 in24.237 mm N/A
N/A 47600 N/A 5 1/4 in133.350 mm N/A 1.0313 in26.195 mm N/A
N/A 47600 N/A 5.3750 in136.525 mm N/A 2.0313 in51.595 mm N/A
N/A 47600 N/A 5.3750 in136.525 mm N/A 1.5 in38.1 mm N/A
N/A 47800 N/A 5.7500 in146.050 mm N/A 1.0313 in26.195 mm N/A
N/A 47800 N/A 5.625 in142.875 mm N/A 1.0313 in26.195 mm N/A
N/A 48200 N/A 7.1875 in182.563 mm N/A 1.3125 in33.338 mm N/A
N/A 48300 N/A 7.5 in190.5 mm N/A 1.3125 in33.338 mm N/A
N/A 48600 N/A 7.875 in200.025 mm N/A 1.3437 in34.13 mm N/A
N/A 48000 N/A 7.5 in190.5 mm N/A 1 in25.4 mm N/A
N/A 49000 N/A 3.6875 in93.663 mm N/A 1 in25.4 mm N/A
N/A 495 N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A
N/A 495 N/A 5.5118 in140 mm N/A 0.875 in22.225 mm N/A
N/A 49500 N/A 4 in101.600 mm N/A 1 in25.4 mm N/A
N/A 525 N/A 4 in101.600 mm N/A 1.0625 in26.988 mm N/A
N/A 52000 N/A 6.1875 in157.163 mm N/A 1.0313 in26.195 mm N/A
N/A 526000 N/A 19.0000 in482.600 mm N/A 2.375 in60.325 mm N/A
N/A 52000 N/A 6.2992 in160 mm N/A 1.0313 in26.195 mm N/A
N/A 52000 N/A 6-3/8 in161.925 mm N/A 1.0313 in26.195 mm N/A
N/A 535 N/A 4.3750 in111.125 mm N/A 1.1875 in30.163 mm N/A
N/A 53000 N/A 3.8750 in98.425 mm N/A 0.8125 in20.638 mm N/A
N/A 555 N/A 4-7/8 in123.825 mm N/A 1.1875 in30.163 mm N/A
N/A 5500 N/A 4 13/16 in122.238 mm N/A 1.4375 in36.513 mm N/A
N/A 555 N/A 5 in127 mm N/A 1.375 in34.925 mm N/A
N/A 555 N/A 5.1159 in129.944 mm N/A 1.1875 in30.163 mm N/A
101 - 125 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »