CAD (0)
▾
Tapered Roller Bearings - Single Flanged Cups - Imperial
Tapered Roller Bearings - Single Cups
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 86100-B | Series N/A 86000 | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A
|
| 87111-B | Series N/A 87000 | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A
|
| 88129-B | Series N/A 88000 | D - Cup Outer Diameter N/A 12.9375 in328.613 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 892-B | Series N/A 895 | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| 9221-B | Series N/A 9200 | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A
|
| 93125-B | Series N/A 93000 | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | C - Cup Width N/A 1.8125 in46.038 mm |
CAD
N/A
|
| 9321-B | Series N/A 9300 | D - Cup Outer Diameter N/A 6.7500 in171.450 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| 932-B | Series N/A 935 | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| 94113-B | Series N/A 94000 | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| 95925-B | Series N/A 95000 | D - Cup Outer Diameter N/A 9.25 in234.95 mm | C - Cup Width N/A 1.9375 in49.213 mm |
CAD
N/A
|
| 96140-B | Series N/A 96000 | D - Cup Outer Diameter N/A 14 in355.6 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| 98788-B | Series N/A 98000 | D - Cup Outer Diameter N/A 7.874 in200 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A
|
| 99100-B | Series N/A 99000 | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| A2126-B | Series N/A A2000 | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | C - Cup Width N/A 0.3125 in7.938 mm |
CAD
N/A
|
| A4138-B | Series N/A A4000 | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | C - Cup Width N/A 0.3437 in8.730 mm |
CAD
N/A
|
| A6157-B | Series N/A A6000 | D - Cup Outer Diameter N/A 1.5745 in39.992 mm | C - Cup Width N/A 0.3750 in9.525 mm |
CAD
N/A
|
| H414210-B | Series N/A H414200 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| H715310-B | Series N/A H715300 | D - Cup Outer Diameter N/A 5.5000 in139.700 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A
|
| HH221410-B | Series N/A HH221400 | D - Cup Outer Diameter N/A 7.5 in190.5 mm | C - Cup Width N/A 1.8125 in46.038 mm |
CAD
N/A
|
| HH224310-B | Series N/A HH224300 | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A
|
| HH814510-B | Series N/A HH814500 | D - Cup Outer Diameter N/A 6 in152.400 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A
|
| HM231115-B | Series N/A HM231100 | D - Cup Outer Diameter N/A 9.5000 in241.300 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A
|
| HM237510-B | Series N/A HM237500 | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A
|
| HM515210-B | Series N/A HM515200 | D - Cup Outer Diameter N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A
|
| HM515716-B | Series N/A HM515700 | D - Cup Outer Diameter N/A 5.5960 in142.138 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A
|