CAD (0)
  • Cart is empty
301 - 325 of 2093 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 28000 N/A 1.3770 in34.976 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 3700 lbf16500 N N/A 24800 lbf111000 N N/A
N/A 28000 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A
N/A 28000 N/A 1.5740 in39.980 mm N/A 3.1510 in80.035 mm N/A 0.7736 in19.649 mm N/A 1.3750 in34.925 mm N/A 1.7110 in43.459 mm N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A
N/A 28000 N/A 1.5748 in40 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A
N/A 28000 N/A 1 1/2 in38.1 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 3700 lbf16500 N N/A 24800 lbf111000 N N/A
N/A 285000 N/A 16.0000 in406.400 mm N/A 22.6250 in574.675 mm N/A 2.6719 in67.866 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.160 mm N/A 64600 lbf287000 N N/A 434000 lbf1930000 N N/A
N/A 285000 N/A 16.1250 in409.575 mm N/A 22.6250 in574.675 mm N/A 2.6719 in67.866 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.160 mm N/A 64600 lbf287000 N N/A 434000 lbf1930000 N N/A
N/A 285000 N/A 16.1250 in409.575 mm N/A 22.6250 in574.675 mm N/A 2.6719 in67.866 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.160 mm N/A 64600 lbf287000 N N/A 434000 lbf1930000 N N/A
N/A 285000 N/A 16.0000 in406.400 mm N/A 22.6250 in574.675 mm N/A 2.6719 in67.866 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.160 mm N/A 64600 lbf287000 N N/A 434000 lbf1930000 N N/A
N/A 28900 N/A 2.3613 in59.977 mm N/A 3.937 in100 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.560 mm N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A
N/A 28900 N/A 2 3/8 in60.325 mm N/A 3.937 in100 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.560 mm N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A
N/A 28900 N/A 2.4400 in61.976 mm N/A 3.937 in100 mm N/A 0.9688 in24.608 mm N/A 1.7500 in44.450 mm N/A 2.1250 in53.975 mm N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A
N/A 28900 N/A 2.4700 in62.738 mm N/A 3.937 in100 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.560 mm N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A
N/A 28900 N/A 2 3/8 in60.325 mm N/A 3.937 in100 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.560 mm N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A
N/A 28900 N/A 2.4400 in61.976 mm N/A 3.937 in100 mm N/A 0.9688 in24.608 mm N/A 1.7500 in44.450 mm N/A 2.1250 in53.975 mm N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A
N/A 28900 N/A 2.4700 in62.738 mm N/A 3.937 in100 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.560 mm N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A
N/A 28900 N/A 2.3613 in59.977 mm N/A 3.937 in100 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.560 mm N/A 6180 lbf27500 N N/A 41500 lbf185000 N N/A
N/A 290000 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 3.8750 in98.425 mm N/A 5.7499 in146.047 mm N/A 51700 lbf230000 N N/A 347000 lbf1540000 N N/A
N/A 290000 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 3.8750 in98.425 mm N/A 5.7499 in146.047 mm N/A 51700 lbf230000 N N/A 347000 lbf1540000 N N/A
N/A 290000 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 3.8750 in98.425 mm N/A 5.7499 in146.047 mm N/A 51700 lbf230000 N N/A 347000 lbf1540000 N N/A
N/A 290000 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 3.8750 in98.425 mm N/A 5.7499 in146.047 mm N/A 51700 lbf230000 N N/A 347000 lbf1540000 N N/A
N/A 295000 N/A 9 1/2 in241.300 mm N/A 19.2500 in488.950 mm N/A 4.7500 in120.650 mm N/A 7.7500 in196.850 mm N/A 10.0000 in254.000 mm N/A 141000 lbf628000 N N/A 948000 lbf4220000 N N/A
N/A 295000 N/A 11 in279.4 mm N/A 19.2500 in488.950 mm N/A 4.7500 in120.650 mm N/A 7.7500 in196.850 mm N/A 10.0000 in254.000 mm N/A 141000 lbf628000 N N/A 948000 lbf4220000 N N/A
N/A 295000 N/A 10.2500 in260.350 mm N/A 19.2500 in488.950 mm N/A 4.7500 in120.650 mm N/A 7.7500 in196.850 mm N/A 10.0000 in254.000 mm N/A 141000 lbf628000 N N/A 948000 lbf4220000 N N/A
N/A 295000 N/A 11 in279.4 mm N/A 19.2500 in488.950 mm N/A 4.7500 in120.650 mm N/A 7.7500 in196.850 mm N/A 10.0000 in254.000 mm N/A 141000 lbf628000 N N/A 948000 lbf4220000 N N/A
301 - 325 of 2093 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »