CAD (0)
  • Cart is empty
426 - 450 of 2093 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 34000 N/A 3 in76.2 mm N/A 4.7812 in121.442 mm N/A 0.9060 in23.012 mm N/A 1.5000 in38.100 mm N/A 2.0625 in52.388 mm N/A 5960 lbf26500 N N/A 40000 lbf178000 N N/A
N/A 34000 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 0.9060 in23.012 mm N/A 1.5000 in38.100 mm N/A 2.0625 in52.388 mm N/A 7060 lbf31400 N N/A 47400 lbf211000 N N/A
N/A 34000 N/A 3 in76.2 mm N/A 4.7812 in121.442 mm N/A 0.9060 in23.012 mm N/A 1.5000 in38.100 mm N/A 2.0625 in52.388 mm N/A 5960 lbf26500 N N/A 40000 lbf178000 N N/A
N/A 34000 N/A 3 in76.2 mm N/A 4.7812 in121.442 mm N/A 0.9060 in23.012 mm N/A 1.5000 in38.100 mm N/A 2.0625 in52.388 mm N/A 5960 lbf26500 N N/A 40000 lbf178000 N N/A
N/A 34000 N/A 2.7559 in70 mm N/A 4.7812 in121.442 mm N/A 0.9060 in23.012 mm N/A 1.5000 in38.100 mm N/A 2.0625 in52.388 mm N/A 5960 lbf26500 N N/A 40000 lbf178000 N N/A
N/A 34000 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 0.9060 in23.012 mm N/A 1.5000 in38.100 mm N/A 2.0625 in52.388 mm N/A 5960 lbf26500 N N/A 40000 lbf178000 N N/A
N/A 355 N/A 1.7717 in45.001 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 4770 lbf21200 N N/A 32000 lbf142000 N N/A
N/A 355 N/A 1.7717 in45.001 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 4770 lbf21200 N N/A 32000 lbf142000 N N/A
N/A 355 N/A 1.7717 in45.001 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 5650 lbf25100 N N/A 38000 lbf169000 N N/A
N/A 355 N/A 1.8125 in46.038 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 5650 lbf25100 N N/A 38000 lbf169000 N N/A
N/A 355 N/A 1.5748 in40 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 5650 lbf25100 N N/A 38000 lbf169000 N N/A
N/A 355 N/A 1 3/4 in44.450 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 5650 lbf25100 N N/A 38000 lbf169000 N N/A
N/A 355 N/A 1 3/4 in44.450 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 5650 lbf25100 N N/A 38000 lbf169000 N N/A
N/A 355 N/A 1.5748 in40 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 5650 lbf25100 N N/A 38000 lbf169000 N N/A
N/A 355 N/A 1.5748 in40 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 4770 lbf21200 N N/A 32000 lbf142000 N N/A
N/A 355 N/A 1 3/4 in44.450 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 5650 lbf25100 N N/A 38000 lbf169000 N N/A
N/A 355 N/A 1.8125 in46.038 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 5650 lbf25100 N N/A 38000 lbf169000 N N/A
N/A 355 N/A 1 3/16 in30.163 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 4770 lbf21200 N N/A 32000 lbf142000 N N/A
N/A 355 N/A 1 3/4 in44.450 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 5650 lbf25100 N N/A 38000 lbf169000 N N/A
N/A 355 N/A 1.5748 in40 mm N/A 3.5480 in90.119 mm N/A 0.8540 in21.692 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 4770 lbf21200 N N/A 32000 lbf142000 N N/A
N/A 365 N/A 2 in50.8 mm N/A 3.5427 in89.985 mm N/A 0.875 in22.225 mm N/A 1.9665 in49.949 mm N/A 1.9842 in50.399 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
N/A 365 N/A 1 7/8 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
N/A 365 N/A 1 7/8 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
N/A 365 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5010 lbf22300 N N/A 33600 lbf150000 N N/A
426 - 450 of 2093 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »