CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 43117 - 43319D | Series N/A 43000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4520 lbf20100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 30400 lbf135000 N |
CAD
N/A
|
| 43131 - 43319D | Series N/A 43000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N |
CAD
N/A
|
| 43125 - 43319D | Series N/A 43000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N |
CAD
N/A
|
| 43118 - 43319D | Series N/A 43000 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N |
CAD
N/A
|
| 43112 - 43319D | Series N/A 43000 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5360 lbf23900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36000 lbf160000 N |
CAD
N/A
|
| EE435102 - 435165CD | Series N/A 435000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.5 in419.1 mm | B - Cone Width N/A 3.3125 in84.138 mm | C - Double Cup Width N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 7.2499 in184.147 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 65500 lbf291000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 440000 lbf1960000 N |
CAD
N/A
|
| EE435102 - 435165D | Series N/A 435000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.5 in419.1 mm | B - Cone Width N/A 3.3125 in84.138 mm | C - Double Cup Width N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 7.2499 in184.147 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 65500 lbf291000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 440000 lbf1960000 N |
CAD
N/A
|
| EE435102 - 435165DC | Series N/A 435000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.5 in419.1 mm | B - Cone Width N/A 3.3125 in84.138 mm | C - Double Cup Width N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 7.2499 in184.147 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 65500 lbf291000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 440000 lbf1960000 N |
CAD
N/A
|
| 44131 - 44363D | Series N/A 44000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N |
CAD
N/A
|
| 44157 - 44363D | Series N/A 44000 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N |
CAD
N/A
|
| 44158 - 44363D | Series N/A 44000 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N |
CAD
N/A
|
| 44143 - 44363D | Series N/A 44000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N |
CAD
N/A
|
| 44150 - 44363D | Series N/A 44000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N |
CAD
N/A
|
| 44156 - 44363D | Series N/A 44000 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N |
CAD
N/A
|
| 44157X - 44363D | Series N/A 44000 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9080 in23.063 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1375 in54.293 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N |
CAD
N/A
|
| 44162 - 44363D | Series N/A 44000 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5810 lbf25900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39100 lbf174000 N |
CAD
N/A
|
| EE450577 - 451215CD | Series N/A 450000 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 5.7500 in146.050 mm | T - Bearing Width across Cones N/A 7.8749 in200.022 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 61400 lbf273000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A
|
| EE450551 - 451215CD | Series N/A 450000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 5.7500 in146.050 mm | T - Bearing Width across Cones N/A 7.8749 in200.022 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 61400 lbf273000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A
|
| 466 - 452D | Series N/A 455 | d - Bore N/A 2.1649 in54.988 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A
|
| 455A - 452D | Series N/A 455 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A
|
| 458 - 452D | Series N/A 455 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A
|
| 456 - 452D | Series N/A 455 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A
|
| 466-S - 452D | Series N/A 455 | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A
|
| 467 - 452D | Series N/A 455 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A
|
| 468 - 452D | Series N/A 455 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A
|