CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 455A - 452DC | Series N/A 455 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A
|
| 455 - 452DC | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A
|
| 46790A - 46720CD | Series N/A 46700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 8 7/8 in225.425 mm | B - Cone Width N/A 1.5625 in39.688 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.3750 in85.725 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17700 lbf78600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 119000 lbf528000 N |
CAD
N/A
|
| 46780 - 46720CD | Series N/A 46700 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 8 7/8 in225.425 mm | B - Cone Width N/A 1.5625 in39.688 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.3750 in85.725 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17700 lbf78600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 119000 lbf528000 N |
CAD
N/A
|
| 46792 - 46720CD | Series N/A 46700 | d - Bore N/A 6.5625 in166.688 mm | D - Cup Outer Diameter N/A 8 7/8 in225.425 mm | B - Cone Width N/A 1.5625 in39.688 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.3750 in85.725 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17700 lbf78600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 119000 lbf528000 N |
CAD
N/A
|
| 46790 - 46720CD | Series N/A 46700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 8 7/8 in225.425 mm | B - Cone Width N/A 1.5625 in39.688 mm | C - Double Cup Width N/A 2.75 in69.85 mm | T - Bearing Width across Cones N/A 3.3750 in85.725 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17700 lbf78600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 119000 lbf528000 N |
CAD
N/A
|
| 46780 - 46721D | Series N/A 46700 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 8 7/8 in225.425 mm | B - Cone Width N/A 1.5625 in39.688 mm | C - Double Cup Width N/A 3 in76.2 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17700 lbf78600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 119000 lbf528000 N |
CAD
N/A
|
| 46790A - 46721D | Series N/A 46700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 8 7/8 in225.425 mm | B - Cone Width N/A 1.5625 in39.688 mm | C - Double Cup Width N/A 3 in76.2 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17700 lbf78600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 119000 lbf528000 N |
CAD
N/A
|
| 46792 - 46721D | Series N/A 46700 | d - Bore N/A 6.5625 in166.688 mm | D - Cup Outer Diameter N/A 8 7/8 in225.425 mm | B - Cone Width N/A 1.5625 in39.688 mm | C - Double Cup Width N/A 3 in76.2 mm | T - Bearing Width across Cones N/A 3.6250 in92.075 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17700 lbf78600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 119000 lbf528000 N |
CAD
N/A
|
| 475 - 472DC | Series N/A 475 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8360 lbf37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A
|
| 482W - 472DC | Series N/A 475 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7890 lbf35100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53000 lbf236000 N |
CAD
N/A
|
| 479 - 472DC | Series N/A 475 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8360 lbf37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A
|
| 482 - 472DC | Series N/A 475 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8360 lbf37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A
|
| 480 - 472DC | Series N/A 475 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8360 lbf37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A
|
| 478 - 472DC | Series N/A 475 | d - Bore N/A 2.5591 in65.001 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8360 lbf37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A
|
| 484 - 472DC | Series N/A 475 | d - Bore N/A 2.7559 in70 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8360 lbf37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A
|
| 477 - 472DC | Series N/A 475 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8360 lbf37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A
|
| 47490 - 47420D | Series N/A 47400 | d - Bore N/A 2 13/16 in71.438 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.2813 in32.545 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.8124 in71.435 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10400 lbf46300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 70000 lbf311000 N |
CAD
N/A
|
| 47487 - 47420D | Series N/A 47400 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.2813 in32.545 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.8124 in71.435 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10400 lbf46300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 70000 lbf311000 N |
CAD
N/A
|
| 47490 - 47420DC | Series N/A 47400 | d - Bore N/A 2 13/16 in71.438 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.2813 in32.545 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.8124 in71.435 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10400 lbf46300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 70000 lbf311000 N |
CAD
N/A
|
| 47487 - 47420DC | Series N/A 47400 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.2813 in32.545 mm | C - Double Cup Width N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 2.8124 in71.435 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10400 lbf46300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 70000 lbf311000 N |
CAD
N/A
|
| 48290 - 48220D | Series N/A 48200 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 7.1875 in182.563 mm | B - Cone Width N/A 1.5000 in38.100 mm | C - Double Cup Width N/A 2.875 in73.025 mm | T - Bearing Width across Cones N/A 3.3751 in85.728 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15600 lbf69400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 105000 lbf466000 N |
CAD
N/A
|
| 48282 - 48220D | Series N/A 48200 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 7.1875 in182.563 mm | B - Cone Width N/A 1.5000 in38.100 mm | C - Double Cup Width N/A 2.875 in73.025 mm | T - Bearing Width across Cones N/A 3.3751 in85.728 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15600 lbf69400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 105000 lbf466000 N |
CAD
N/A
|
| 48286 - 48220D | Series N/A 48200 | d - Bore N/A 4.8750 in123.825 mm | D - Cup Outer Diameter N/A 7.1875 in182.563 mm | B - Cone Width N/A 1.5000 in38.100 mm | C - Double Cup Width N/A 2.875 in73.025 mm | T - Bearing Width across Cones N/A 3.3751 in85.728 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15600 lbf69400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 105000 lbf466000 N |
CAD
N/A
|
| 48286 - 48220DC | Series N/A 48200 | d - Bore N/A 4.8750 in123.825 mm | D - Cup Outer Diameter N/A 7.1875 in182.563 mm | B - Cone Width N/A 1.5000 in38.100 mm | C - Double Cup Width N/A 2.875 in73.025 mm | T - Bearing Width across Cones N/A 3.3751 in85.728 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15600 lbf69400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 105000 lbf466000 N |
CAD
N/A
|